Deep groove ball bearings

 
Manufacturer SKF
Description Deep groove ball bearings
Part number 62300-2RS1
Description Deep groove ball bearing with seals or shields
Outside diameter D 35 mm
Width B 17 mm
Basic dynamic load rating C 8.06 kN
Limiting speed (r/min) 15000
Sealing Seal on both sides
Sealing type Contact
Cage Sheet metal
Locating feature, bearing outer ring None
Lubricant Grease
Number of rows 1
Radial internal clearance CN
Filling slots Without
Coating Without
Material, bearing Bearing steel
SKF performance class -
Bore diameter d 10 mm
CAD modelleri
Lütfen bu yazılımın yüklendiğinden emin olun.

Ürün seçimi

Tedarikçi ile iletişim kurun

SKF

SKF

For a world of sustainable rotation

Google Map