1

Flange Extensions VEE-FE

Manufacturer SCHMALZ
Description Adapter for flange extension
Part number 10.01.36.00133
Selection VEE-FE-A 60
Ürün seçimi
Selector Type Width B [mm] Diameter d [mm] Diameter d empf [mm] Diameter D [mm] Diameter D mk [mm] Heigth H1 [mm] Length L [mm]
1 VEE-FE-A 20 60 4.5 12 55 46 82.5 21
2 VEE-FE-A 60 60 4.5 24 55 46 79.5 35
Type
Width B [mm]
Diameter d [mm]
Diameter d empf [mm]
Diameter D [mm]
Diameter D mk [mm]
Heigth H1 [mm]
Length L [mm]
Tedarikçi ile iletişim kurun
SCHMALZ Vacuum Technology