F9.601 Hydraulic accumulator Nominal volume 13 – 750 cm3, max. operating pressure 250 – 500 bar

Manufacturer ROEMHELD
Description Hydraulic accumulator 13 ccm gas preload pressure: 160 bar port: G1/4 external thread max. 500 bar, as per data sheet F9.601
Part Number 9606109
Ürün seçimi
Selector Part Number Description CAD Sachnummer Baureihe #KatalogBlatt Version Außen-Ø (mm) Nennvolumen (cm3) max# Betriebsdruck (bar) Gasvorspanndruck (bar) Empfohlener Druckbereich (bar) Ölvolumen bei max# p und 22°C Hydraulischer Anschluss
1 9601311 Hydraulic accumulator 75 ccm gas preload pressure: 40 bar port: G1/2 internal thread max. 250 bar, as per data sheet F9.601 CAD 9601311 F9.601 F9601 Membranspeicher 64 75 250 40 50 - 200 62 G1/2
2 9601511 Hydraulic accumulator 75 ccm gas preload pressure: 100 bar port: G1/2 internal thread max. 250 bar, as per data sheet F9.601 CAD 9601511 F9.601 F9601 Membranspeicher 64 75 250 100 110 - 250 45 G1/2
3 9604310 Hydraulic accumulator 750 ccm gas preload pressure: 40 bar port: G1/2 internal thread max. 250 bar, as per data sheet F9.601 CAD 9604310 F9.601 F9601 Membranspeicher 126 750 250 40 50 - 200 625 G1/2
4 9604510 Hydraulic accumulator 750 ccm gas preload pressure: 100 bar port: G1/2 internal thread max. 250 bar, as per data sheet F9.601 CAD 9604510 F9.601 F9601 Membranspeicher 126 750 250 100 110 - 250 450 G1/2
5 9605611 Hydraulic accumulator 75 ccm gas preload pressure: 100 bar port: G1/4 interior thread max. 500 bar, as per data sheet F9.601 CAD 9605611 F9.601 F9601 Membranspeicher 75 75 500 100 110 - 500 59 G1/4
6 9606102 Hydraulic accumulator 13 ccm gas preload pressure: 100 bar port: G1/4 external thread max. 400/300 bar, as per data sheet F9.601 CAD 9606102 F9.601 F9601 Membranspeicher 44 13 400 100 110 - 400 9,75 G1/4
7 9606109 Hydraulic accumulator 13 ccm gas preload pressure: 160 bar port: G1/4 external thread max. 500 bar, as per data sheet F9.601 CAD 9606109 F9.601 F9601 Membranspeicher 60 13 500 160 175 - 500 8,8 G1/4
8 9606401 Hydraulic accumulator 40 ccm gas preload pressure: 100 bar port: G1/4 external thread max. 400/300 bar, as per data sheet F9.601 CAD 9606401 F9.601 F9601 Membranspeicher 75 40 400 100 110 - 400 29 G1/4
Part Number
Description
CAD
Sachnummer
Baureihe
#KatalogBlatt
Version
Außen-Ø (mm)
Nennvolumen (cm3)
max# Betriebsdruck (bar)
Gasvorspanndruck (bar)
Empfohlener Druckbereich (bar)
Ölvolumen bei max# p und 22°C
Hydraulischer Anschluss
Tedarikçi ile iletişim kurun
ROEMHELD Manufacturer of hydraulic elements and systems for production engineering
Roemheld GmbH Friedrichshütte