4

Nipple Coupling flow through

Manufacturer RAFIX
Désignation NIPPLE VG - DN10 - MALE THREADED 1/4" GAS
Référence VG-NM-10
Ürün seçimi
Selector Référence Désignation DN Family End SOCKET / NIPPLE Material L A B C D E F G H / flats I Thread Gas Male Thread Gas Female Thread NPT Male Thread NPT Female Working pressure (Bar) Working Temp (°C) Clamping type Vacuum Leak free Other material option Remote handling option Poka Yoke option Color ring option Specific identification option Hose option
1 VG-NF-5 NIPPLE VG - DN5 - FEMALE THREADED 1/8" GAS 5 VG FEMALE THREAD NIPPLE 316L 33 16 5,2 23 8 1/8 200 -60°C +250°C LOCKING RING PULL YES NO YES YES YES YES YES YES
2 VG-NF-5-B NIPPLE VG - DN5 - FEMALE THREADED 1/8" NPT 5 VG FEMALE THREAD NIPPLE 316L 36 5,2 23 10 14 1/8 200 -60°C +250°C LOCKING RING PULL YES NO YES YES YES YES YES YES
3 VG-NL-5 NIPPLE VG - DN5 - BUTT WELD 5 VG BUTT WELD NIPPLE 316L 40 5,2 23 10,2 10 14 200 -60°C +250°C LOCKING RING PULL YES NO YES YES YES YES YES YES
4 VG-NM-5 NIPPLE VG - DN5 - MALE THREADED 1/8" GAS 5 VG MALE THREAD NIPPLE 316L 40 5,2 23 7,5 14 1/8 200 -60°C +250°C LOCKING RING PULL YES NO YES YES YES YES YES YES
5 VG-NM-5-B NIPPLE VG - DN5 - MALE THREADED 1/8" NPT 5 VG MALE THREAD NIPPLE 316L 38 5,2 23 10 14 1/8 200 -60°C +250°C LOCKING RING PULL YES NO YES YES YES YES YES YES
6 VG-NR-5 NIPPLE VG - DN5 - HOSE PLUG 5 VG HOSE PLUG NIPPLE 316L 48 22 5,2 23 23 8 200 -60°C +250°C LOCKING RING PULL YES NO YES YES YES YES YES YES
7 VG-NF-8 NIPPLE VG - DN8 - FEMALE THREADED 1/4" GAS 8 VG FEMALE THREAD NIPPLE 316L 37 7,4 24 11 17 1/4 200 -60°C +250°C LOCKING RING PULL YES NO YES YES YES YES YES YES
8 VG-NF-8-B NIPPLE VG - DN8 - FEMALE THREADED 1/4" NPT 8 VG FEMALE THREAD NIPPLE 316L 38 7,4 24 12 17 1/4 200 -60°C +250°C LOCKING RING PULL YES NO YES YES YES YES YES YES
9 VG-NL-8 NIPPLE VG - DN8 - BUTT WELD 8 VG BUTT WELD NIPPLE 316L 42 7,4 24 13,5 12 14 200 -60°C +250°C LOCKING RING PULL YES NO YES YES YES YES YES YES
10 VG-NM-8 NIPPLE VG - DN8 - MALE THREADED 1/4" GAS 8 VG MALE THREAD NIPPLE 316L 42 7,4 11 14 1/4 200 -60°C +250°C LOCKING RING PULL YES NO YES YES YES YES YES YES
11 VG-NM-8-B NIPPLE VG - DN8 - MALE THREADED 1/4" NPT 8 VG MALE THREAD NIPPLE 316L 42 7,4 24 12 17 1/4 200 -60°C +250°C LOCKING RING PULL YES NO YES YES YES YES YES YES
12 VG-NR-8 NIPPLE VG - DN8 - HOSE PLUG 8 VG HOSE PLUG NIPPLE 316L 52 24 7,4 24 25 10 200 -60°C +250°C LOCKING RING PULL YES NO YES YES YES YES YES YES
13 VG-NF-10 NIPPLE VG - DN10 - FEMALE THREADED 1/4" GAS 10 VG FEMALE THREAD NIPPLE 316L 37 8,5 24 11 17 1/4 190 -60°C +250°C LOCKING RING PULL YES NO YES YES YES YES YES YES
14 VG-NF-10-B NIPPLE VG - DN10 - FEMALE THREADED 1/4" NPT 10 VG FEMALE THREAD NIPPLE 316L 39 8,5 24 12 17 1/4 190 -60°C +250°C LOCKING RING PULL YES NO YES YES YES YES YES YES
15 VG-NL-10 NIPPLE VG - DN10 - BUTT WELD 10 VG BUTT WELD NIPPLE 316L 42 8,5 24 13,5 12 17 190 -60°C +250°C LOCKING RING PULL YES NO YES YES YES YES YES YES
16 VG-NM-10 NIPPLE VG - DN10 - MALE THREADED 1/4" GAS 10 VG MALE THREAD NIPPLE 316L 41 8,5 11 17 1/4 190 -60°C +250°C LOCKING RING PULL YES NO YES YES YES YES YES YES
17 VG-NM-10-B NIPPLE VG - DN10 - MALE THREADED 1/4" NPT 10 VG MALE THREAD NIPPLE 316L 42 8,5 24 12 17 1/4 190 -60°C +250°C LOCKING RING PULL YES NO YES YES YES YES YES YES
18 VG-NR-10 NIPPLE VG - DN10 - HOSE PLUG 10 VG HOSE PLUG NIPPLE 316L 52 25 8,5 24 25 13 190 -60°C +250°C LOCKING RING PULL YES NO YES YES YES YES YES YES
19 VG-NF-12 NIPPLE VG - DN12 - FEMALE THREADED 3/8" GAS 12 VG FEMALE THREAD NIPPLE 316L 39 11 26 11,5 22 3/8 180 -60°C +250°C LOCKING RING PULL YES NO YES YES YES YES YES YES
20 VG-NF-12-B NIPPLE VG - DN12 - FEMALE THREADED 3/8" NPT 12 VG FEMALE THREAD NIPPLE 316L 41 11 26 12 22 3/8 180 -60°C +250°C LOCKING RING PULL YES NO YES YES YES YES YES YES
21 VG-NL-12 NIPPLE VG - DN12 - BUTT WELD 12 VG BUTT WELD NIPPLE 316L 47 11 26 17,1 15 19 180 -60°C +250°C LOCKING RING PULL YES NO YES YES YES YES YES YES
22 VG-NM-12 NIPPLE VG - DN12 - MALE THREADED 3/8" GAS 12 VG MALE THREAD NIPPLE 316L 44 11 26 11,5 19 3/8 180 -60°C +250°C LOCKING RING PULL YES NO YES YES YES YES YES YES
23 VG-NM-12-B NIPPLE VG - DN12 - MALE THREADED 3/8" NPT 12 VG MALE THREAD NIPPLE 316L 44 11 26 12 19 3/8 180 -60°C +250°C LOCKING RING PULL YES NO YES YES YES YES YES YES
24 VG-NR-12 NIPPLE VG - DN12 - HOSE PLUG 12 VG HOSE PLUG NIPPLE 316L 57 28 11 26 28 18 180 -60°C +250°C LOCKING RING PULL YES NO YES YES YES YES YES YES
25 VG-NF-15 NIPPLE VG - DN15 - FEMALE THREADED 1/2" GAS 15 VG FEMALE THREAD NIPPLE 316L 49 13,5 31 15 24 1/2 120 -60°C +250°C LOCKING RING PULL YES NO YES YES YES YES YES YES
26 VG-NF-15-B NIPPLE VG - DN15 - FEMALE THREADED 1/2" NPT 15 VG FEMALE THREAD NIPPLE 316L 50 13,5 31 16 24 1/2 120 -60°C +250°C LOCKING RING PULL YES NO YES YES YES YES YES YES
27 VG-NL-15 NIPPLE VG - DN15 - BUTT WELD 15 VG BUTT WELD NIPPLE 316L 50 13,5 31 21,3 19 120 -60°C +250°C LOCKING RING PULL YES NO YES YES YES YES YES YES
28 VG-NM-15 NIPPLE VG - DN15 - MALE THREADED 1/2" GAS 15 VG MALE THREAD NIPPLE 316L 53 13,5 31 15 27 1/2 120 -60°C +250°C LOCKING RING PULL YES NO YES YES YES YES YES YES
29 VG-NM-15-B NIPPLE VG - DN15 - MALE THREADED 1/2" NPT 15 VG MALE THREAD NIPPLE 316L 53 13,5 31 16 24 1/2 120 -60°C +250°C LOCKING RING PULL YES NO YES YES YES YES YES YES
30 VG-NR-15 NIPPLE VG - DN15 - HOSE PLUG 15 VG HOSE PLUG NIPPLE 316L 65 35 13,5 31 30 18 120 -60°C +250°C LOCKING RING PULL YES NO YES YES YES YES YES YES
31 VG-NF-20 NIPPLE VG - DN20 - FEMALE THREADED 3/4" GAS 20 VG FEMALE THREAD NIPPLE 316L 51 18 33 16 30 3/4 80 -60°C +250°C LOCKING RING PULL YES NO YES YES YES YES YES YES
32 VG-NF-20-B NIPPLE VG - DN20 - FEMALE THREADED 3/4" NPT 20 VG FEMALE THREAD NIPPLE 316L 53 18 33 16 30 3/4 80 -60°C +250°C LOCKING RING PULL YES NO YES YES YES YES YES YES
33 VG-NL-20 NIPPLE VG - DN20 - BUTT WELD 20 VG BUTT WELD NIPPLE 316L 51 18 33 26,7 19 80 -60°C +250°C LOCKING RING PULL YES NO YES YES YES YES YES YES
34 VG-NM-20 NIPPLE VG - DN20 - MALE THREADED 3/4" GAS 20 VG MALE THREAD NIPPLE 316L 57 18 33 16 27 3/4 80 -60°C +250°C LOCKING RING PULL YES NO YES YES YES YES YES YES
35 VG-NM-20-B NIPPLE VG - DN20 - MALE THREADED 3/4" NPT 20 VG MALE THREAD NIPPLE 316L 57 18 33 16 30 3/4 80 -60°C +250°C LOCKING RING PULL YES NO YES YES YES YES YES YES
36 VG-NR-20 NIPPLE VG - DN20 - HOSE PLUG 20 VG HOSE PLUG NIPPLE 316L 70 40 18 33 34 23 80 -60°C +250°C LOCKING RING PULL YES NO YES YES YES YES YES YES
37 VG-NF-25 NIPPLE VG - DN25 - FEMALE THREADED 1" GAS 25 VG FEMALE THREAD NIPPLE 316L 55 23 33 19 38 1" 75 -60°C +250°C LOCKING RING PULL YES NO YES YES YES YES YES YES
38 VG-NF-25-B NIPPLE VG - DN25 - FEMALE THREADED 1" NPT 25 VG FEMALE THREAD NIPPLE 316L 55 23 33 19 38 1" 75 -60°C +250°C LOCKING RING PULL YES NO YES YES YES YES YES YES
39 VG-NL-25 NIPPLE VG - DN25 - BUTT WELD 25 VG BUTT WELD NIPPLE 316L 52 23 33 33,4 19 75 -60°C +250°C LOCKING RING PULL YES NO YES YES YES YES YES YES
40 VG-NM-25 NIPPLE VG - DN25 - MALE THREADED 1" GAS 25 VG MALE THREAD NIPPLE 316L 61 23 33 19 36 1" 75 -60°C +250°C LOCKING RING PULL YES NO YES YES YES YES YES YES
41 VG-NM-25-B NIPPLE VG - DN25 - MALE THREADED 1" NPT 25 VG MALE THREAD NIPPLE 316L 61 23 33 19 36 1" 75 -60°C +250°C LOCKING RING PULL YES NO YES YES YES YES YES YES
42 VG-NR-25 NIPPLE VG - DN25 - HOSE PLUG 25 VG HOSE PLUG NIPPLE 316L 70 45 23 33 34 28 75 -60°C +250°C LOCKING RING PULL YES NO YES YES YES YES YES YES
43 VG-NF-30 NIPPLE VG - DN32 - FEMALE THREADED 1"1/4 GAS 30 VG FEMALE THREAD NIPPLE 316L 59 30 37 20 46 1"1/4 70 -60°C +250°C LOCKING RING PULL YES NO YES YES YES YES YES YES
44 VG-NF-30-B NIPPLE VG - DN32 - FEMALE THREADED 1"1/4 NPT 30 VG FEMALE THREAD NIPPLE 316L 63 30 37 19 46 1''1/4 70 -60°C +250°C LOCKING RING PULL YES NO YES YES YES YES YES YES
45 VG-NL-30 NIPPLE VG - DN32 - BUTT WELD 30 VG BUTT WELD NIPPLE 316L 59 30 37 42,2 22 70 -60°C +250°C LOCKING RING PULL YES NO YES YES YES YES YES YES
46 VG-NM-30 NIPPLE VG - DN32 - MALE THREADED 1"1/4 GAS 30 VG MALE THREAD NIPPLE 316L 68 30 37 21 46 1"1/4 70 -60°C +250°C LOCKING RING PULL YES NO YES YES YES YES YES YES
47 VG-NM-30-B NIPPLE VG - DN32 - MALE THREADED 1"1/4 NPT 30 VG MALE THREAD NIPPLE 316L 66 30 37 19 46 1''1/4 70 -60°C +250°C LOCKING RING PULL YES NO YES YES YES YES YES YES
48 VG-NR-30 NIPPLE VG - DN32 - HOSE PLUG 30 VG HOSE PLUG NIPPLE 316L 76 55 30 37 35 33 70 -60°C +250°C LOCKING RING PULL YES NO YES YES YES YES YES YES
49 VG-NF-40 NIPPLE VG - DN40 - FEMALE THREADED 1"1/2 GAS 40 VG FEMALE THREAD NIPPLE 316L 61 37 39 19 55 1"1/2 60 -60°C +250°C LOCKING RING PULL YES NO YES YES YES YES YES YES
50 VG-NF-40-B NIPPLE VG - DN40 - FEMALE THREADED 1"1/2 NPT 40 VG FEMALE THREAD NIPPLE 316L 72 37 39 20 50 1''1/4 60 -60°C +250°C LOCKING RING PULL YES NO YES YES YES YES YES YES
51 VG-NL-40 NIPPLE VG - DN40 - BUTT WELD 40 VG BUTT WELD NIPPLE 316L 61 37 39 48,3 22 60 -60°C +250°C LOCKING RING PULL YES NO YES YES YES YES YES YES
52 VG-NM-40 NIPPLE VG - DN40 - MALE THREADED 1"1/2 GAS 40 VG MALE THREAD NIPPLE 316L 74 37 25 50 1"1/2 60 -60°C +250°C LOCKING RING PULL YES NO YES YES YES YES YES YES
53 VG-NM-40-B NIPPLE VG - DN40 - MALE THREADED 1"1/2 NPT 40 VG MALE THREAD NIPPLE 316L 69 37 39 20 50 1''1/2 60 -60°C +250°C LOCKING RING PULL YES NO YES YES YES YES YES YES
54 VG-NR-40 NIPPLE VG - DN40 - HOSE PLUG 40 VG HOSE PLUG NIPPLE 316L 83 62 37 39 40 43 60 -60°C +250°C LOCKING RING PULL YES NO YES YES YES YES YES YES
55 VG-NF-50 NIPPLE VG - DN50 - FEMALE THREADED 2" GAS 50 VG FEMALE THREAD NIPPLE 316L 68 47 43 22 67 2" 40 -60°C +250°C LOCKING RING PULL YES NO YES YES YES YES YES YES
56 VG-NF-50-B NIPPLE VG - DN50 - FEMALE THREADED 2" NPT 50 VG FEMALE THREAD NIPPLE 316L 71 47 43 22 67 2" 40 -60°C +250°C LOCKING RING PULL YES NO YES YES YES YES YES YES
57 VG-NL-50 NIPPLE VG - DN50 - BUTT WELD 50 VG BUTT WELD NIPPLE 316L 68 47 43 60,3 26 40 -60°C +250°C LOCKING RING PULL YES NO YES YES YES YES YES YES
58 VG-NM-50 NIPPLE VG - DN50 - MALE THREADED 2" GAS 50 VG MALE THREAD NIPPLE 316L 81 47 43 28 62 2" 40 -60°C +250°C LOCKING RING PULL YES NO YES YES YES YES YES YES
59 VG-NM-50-B NIPPLE VG - DN50 - MALE THREADED 2" NPT 50 VG MALE THREAD NIPPLE 316L 75 47 43 22 62 2" 40 -60°C +250°C LOCKING RING PULL YES NO YES YES YES YES YES YES
60 VG-NR-50 NIPPLE VG - DN50 - HOSE PLUG 50 VG HOSE PLUG NIPPLE 316L 92 71 47 43 45 53 40 -60°C +250°C LOCKING RING PULL YES NO YES YES YES YES YES YES
Référence
Désignation
DN
Family
End
SOCKET / NIPPLE
Material
L
A
B
C
D
E
F
G
H / flats
I
Thread Gas Male
Thread Gas Female
Thread NPT Male
Thread NPT Female
Working pressure (Bar)
Working Temp (°C)
Clamping type
Vacuum
Leak free
Other material option
Remote handling option
Poka Yoke option
Color ring option
Specific identification option
Hose option
Tedarikçi ile iletişim kurun
RAFIX For 6 decades, RAFIX has designed and manufactured in France a catalog of 3000 Quick Couplings. Contract manufacturing covers interface, raw material, dimensions, identification, threading, gasket for Nuclear Energy, Process, Fine Chemicals and Cosmetics.
RAFIX
RAFIX