1
RAFIX

Nipple plug for VG

Manufacturer RAFIX
Désignation NIPPLE PLUG VG - DN12
Référence VG-NBO-12
Ürün seçimi
Selector Référence Désignation DN Family End SOCKET / NIPPLE Material L A C Working pressure (Bar) Working Temp (°C) Clamping type Vacuum Leak free Other material option Remote handling option Poka Yoke option Color ring option Specific identification option Hose option
1 VG-NBO-5 NIPPLE PLUG VG - DN5 5 VG PLUG NIPPLE 316L 39 18 23 200 -60°C +250°C LOCKING RING PULL YES NO YES YES YES YES YES NO
2 VG-NBO-8 NIPPLE PLUG VG - DN8 8 VG PLUG NIPPLE 316L 40 20 24 200 -60°C +250°C LOCKING RING PULL YES NO YES YES YES YES YES NO
3 VG-NBO-10 NIPPLE PLUG VG - DN10 10 VG PLUG NIPPLE 316L 43 24 24 190 -60°C +250°C LOCKING RING PULL YES NO YES YES YES YES YES NO
4 VG-NBO-12 NIPPLE PLUG VG - DN12 12 VG PLUG NIPPLE 316L 45 26 26 180 -60°C +250°C LOCKING RING PULL YES NO YES YES YES YES YES NO
5 VG-NBO-15 NIPPLE PLUG VG - DN15 15 VG PLUG NIPPLE 316L 50 28 31 120 -60°C +250°C LOCKING RING PULL YES NO YES YES YES YES YES NO
6 VG-NBO-20 NIPPLE PLUG VG - DN20 20 VG PLUG NIPPLE 316L 51 30 33 80 -60°C +250°C LOCKING RING PULL YES NO YES YES YES YES YES NO
7 VG-NBO-25 NIPPLE PLUG VG - DN25 25 VG PLUG NIPPLE 316L 52 36 33 75 -60°C +250°C LOCKING RING PULL YES NO YES YES YES YES YES NO
8 VG-NBO-30 NIPPLE PLUG VG - DN32 30 VG PLUG NIPPLE 316L 57 48 37 70 -60°C +250°C LOCKING RING PULL YES NO YES YES YES YES YES NO
9 VG-NBO-40 NIPPLE PLUG VG - DN40 40 VG PLUG NIPPLE 316L 61 54 39 60 -60°C +250°C LOCKING RING PULL YES NO YES YES YES YES YES NO
10 VG-NBO-50 NIPPLE PLUG VG - DN50 50 VG PLUG NIPPLE 316L 68 64 43 40 -60°C +250°C LOCKING RING PULL YES NO YES YES YES YES YES NO
Référence
Désignation
DN
Family
End
SOCKET / NIPPLE
Material
L
A
C
Working pressure (Bar)
Working Temp (°C)
Clamping type
Vacuum
Leak free
Other material option
Remote handling option
Poka Yoke option
Color ring option
Specific identification option
Hose option
Tedarikçi ile iletişim kurun
RAFIX For 6 decades, RAFIX has designed and manufactured in France a catalog of 3000 Quick Couplings. Contract manufacturing covers interface, raw material, dimensions, identification, threading, gasket for Nuclear Energy, Process, Fine Chemicals and Cosmetics.
RAFIX
RAFIX
Bu ürünü indiren kullanıcılar aynı zamanda bunları da indirdiler:
Sayfa