1
Manufacturer POGGI
Description 10 L 200 ST
Part Number 77B010X
Ürün seçimi
Selector Part Number Description Material N. of teeth Dp De L LU
1 77B010 10 L 200 AL Aluminium 10 30,32 29,56 200 210
2 77B010X 10 L 200 ST Steel 10 30,32 29,56 200 210
3 77B011 11 L 200 AL Aluminium 11 33,35 32,59 200 210
4 77B011X 11 L 200 ST Steel 11 33,35 32,59 200 210
5 77B012 12 L 200 AL Aluminium 12 36,38 35,62 200 210
6 77B012X 12 L 200 ST Steel 12 36,38 35,62 200 210
7 77B013 13 L 200 AL Aluminium 13 39,41 38,65 200 210
8 77B013X 13 L 200 ST Steel 13 39,41 38,65 200 210
9 77B014 14 L 200 AL Aluminium 14 42,45 41,68 200 210
10 77B014X 14 L 200 ST Steel 14 42,45 41,68 200 210
11 77B015 15 L 200 AL Aluminium 15 45,48 44,72 200 200
12 77B015X 15 L 200 ST Steel 15 45,48 44,72 200 200
13 77B016 16 L 200 AL Aluminium 16 48,51 47,75 200 200
14 77B016X 16 L 200 ST Steel 16 48,51 47,75 200 200
15 77B017 17 L 200 AL Aluminium 17 51,54 50,78 200 200
16 77B017X 17 L 200 ST Steel 17 51,54 50,78 200 200
17 77B018 18 L 200 AL Aluminium 18 54,57 53,81 200 200
18 77B018X 18 L 200 ST Steel 18 54,57 53,81 200 200
19 77B019 19 L 200 AL Aluminium 19 57,61 56,84 200 200
20 77B019X 19 L 200 ST Steel 19 57,61 56,84 200 200
21 77B020 20 L 200 AL Aluminium 20 60,64 59,88 200 200
22 77B020X 20 L 200 ST Steel 20 60,64 59,88 200 200
23 77B021 21 L 200 AL Aluminium 21 63,67 62,91 200 200
24 77B021X 21 L 200 ST Steel 21 63,67 62,91 200 200
25 77B022 22 L 200 AL Aluminium 22 66,70 65,94 200 200
26 77B022X 22 L 200 ST Steel 22 66,70 65,94 200 200
27 77B023 23 L 200 AL Aluminium 23 69,73 68,97 200 200
28 77B023X 23 L 200 ST Steel 23 69,73 68,97 200 200
29 77B024 24 L 200 AL Aluminium 24 72,77 72,00 200 200
30 77B024X 24 L 200 ST Steel 24 72,77 72,00 200 200
31 77B025 25 L 200 AL Aluminium 25 75,80 75,04 200 200
32 77B025X 25 L 200 ST Steel 25 75,80 75,04 200 200
33 77B026 26 L 200 AL Aluminium 26 78,83 78,07 200 200
34 77B026X 26 L 200 ST Steel 26 78,83 78,07 200 200
35 77B027 27 L 200 AL Aluminium 27 81,86 81,10 200 200
36 77B027X 27 L 200 ST Steel 27 81,86 81,10 200 200
37 77B028 28 L 200 AL Aluminium 28 84,89 84,13 200 200
38 77B028X 28 L 200 ST Steel 28 84,89 84,13 200 200
39 77B029 29 L 200 AL Aluminium 29 87,93 87,16 200 200
40 77B029X 29 L 200 ST Steel 29 87,93 87,16 200 200
41 77B030 30 L 200 AL Aluminium 30 90,96 90,20 200 200
42 77B030X 30 L 200 ST Steel 30 90,96 90,20 200 200
43 77B031 31 L 200 AL Aluminium 31 93,99 93,23 200 200
44 77B031X 31 L 200 ST Steel 31 93,99 93,23 200 200
45 77B032 32 L 200 AL Aluminium 32 97,02 96,26 200 200
46 77B032X 32 L 200 ST Steel 32 97,02 96,26 200 200
47 77B033 33 L 200 AL Aluminium 33 100,05 99,29 200 200
48 77B033X 33 L 200 ST Steel 33 100,05 99,29 200 200
49 77B034 34 L 200 AL Aluminium 34 103,08 102,32 200 200
50 77B034X 34 L 200 ST Steel 34 103,08 102,32 200 200
51 77B035 35 L 200 AL Aluminium 35 106,12 105,35 200 200
52 77B035X 35 L 200 ST Steel 35 106,12 105,35 200 200
53 77B036 36 L 200 AL Aluminium 36 109,15 108,39 200 200
54 77B036X 36 L 200 ST Steel 36 109,15 108,39 200 200
55 77B037 37 L 200 AL Aluminium 37 112,18 111,42 200 200
56 77B037X 37 L 200 ST Steel 37 112,18 111,42 200 200
57 77B038 38 L 200 AL Aluminium 38 115,21 114,45 200 200
58 77B038X 38 L 200 ST Steel 38 115,21 114,45 200 200
59 77B039 39 L 200 AL Aluminium 39 118,24 117,48 200 200
60 77B039X 39 L 200 ST Steel 39 118,24 117,48 200 200
61 77B040 40 L 200 AL Aluminium 40 121,28 120,51 200 200
62 77B040X 40 L 200 ST Steel 40 121,28 120,51 200 200
63 77B041 41 L 200 AL Aluminium 41 124,31 123,55 200 200
64 77B041X 41 L 200 ST Steel 41 124,31 123,55 200 200
65 77B042 42 L 200 AL Aluminium 42 127,34 126,58 200 200
66 77B042X 42 L 200 ST Steel 42 127,34 126,58 200 200
67 77B043 43 L 200 AL Aluminium 43 130,37 129,61 200 200
68 77B043X 43 L 200 ST Steel 43 130,37 129,61 200 200
69 77B044 44 L 200 AL Aluminium 44 133,40 132,64 200 200
70 77B044X 44 L 200 ST Steel 44 133,40 132,64 200 200
71 77B045 45 L 200 AL Aluminium 45 136,44 135,67 200 200
72 77B045X 45 L 200 ST Steel 45 136,44 135,67 200 200
73 77B046 46 L 200 AL Aluminium 46 139,47 138,71 200 200
74 77B046X 46 L 200 ST Steel 46 139,47 138,71 200 200
75 77B047 47 L 200 AL Aluminium 47 142,50 141,74 200 200
76 77B047X 47 L 200 ST Steel 47 142,50 141,74 200 200
77 77B048 48 L 200 AL Aluminium 48 145,53 144,77 200 200
78 77B048X 48 L 200 ST Steel 48 145,53 144,77 200 200
79 77B060 60 L 200 AL Aluminium 60 181,91 181,15 200 200
Part Number
Description
Material
N. of teeth
Dp
De
L
LU
Belgelendirme
Tedarikçi ile iletişim kurun
POGGI Transmission parts
POGGI trasmissioni meccaniche S.p.A.