1

L 100

Manufacturer POGGI
Description 10 L 100-6F
Part Number 01B01010
Ürün seçimi
Selector Part Number Description Material N. of teeth Dp De Df Dm Di F LU d
1 01B01010 10 L 100-6F Steel 10 30,32 29,56 36,0 20,0 - 31,8 45,0 -
2 01B01110 11 L 100-6F Steel 11 33,35 32,59 38,0 24,0 - 31,8 45,0 -
3 01B01210 12 L 100-6F Steel 12 36,38 35,62 42,0 24,0 - 31,8 45,0 -
4 01B01310 13 L 100-6F Steel 13 39,41 38,65 44,0 28,0 - 31,8 45,0 -
5 01B01410 14 L 100-6F Steel 14 42,45 41,68 48,0 28,0 - 31,8 45,0 -
6 01B01510 15 L 100-6F Steel 15 45,48 44,72 51,0 34,0 - 31,8 45,0 -
7 01B01610 16 L 100-6F Steel 16 48,51 47,75 54,0 36,0 - 31,8 45,0 -
8 01B01710 17 L 100-6F Steel 17 51,54 50,78 57,0 36,0 - 31,8 45,0 -
9 01B01810 18 L 100-6F Steel 18 54,57 53,81 60,0 40,0 - 31,8 45,0 -
10 01B01910 19 L 100-6F Steel 19 57,61 56,84 60,0 40,0 - 31,8 45,0 -
11 01B02010 20 L 100-6F Steel 20 60,64 59,88 66,0 40,0 - 31,8 45,0 -
12 01B02110 21 L 100-6F Steel 21 63,67 62,91 71,0 45,0 - 31,8 45,0 -
13 01B02210 22 L 100-6F Steel 22 66,70 65,94 75,0 45,0 - 31,8 45,0 -
14 01B02310 23 L 100-6F Steel 23 69,73 68,97 79,0 55,0 - 31,8 45,0 -
15 01B02410 24 L 100-6F Steel 24 72,77 72,00 79,0 55,0 - 31,8 45,0 -
16 01B02510 25 L 100-6F Steel 25 75,80 75,04 83,0 58,0 - 31,8 45,0 -
17 01B02610 26 L 100-6F Steel 26 78,83 78,07 87,0 58,0 - 31,8 45,0 -
18 01B02710 27 L 100-6F Steel 27 81,86 81,10 87,0 58,0 - 31,8 45,0 -
19 01B02810 28 L 100-6F Steel 28 84,89 84,13 91,0 58,0 - 31,8 45,0 -
20 01B02910 29 L 100-6F Steel 29 87,92 87,16 93,0 58,0 - 31,8 45,0 -
21 01B03010 30 L 100-6F Steel 30 90,96 90,20 97,0 58,0 - 31,8 45,0 -
22 01B03210 32 L 100-6F Steel 32 97,02 96,26 103,0 65,0 - 31,8 45,0 -
23 01B03310 33 L 100-6F Cast iron 33 100,05 99,29 106,0 65,0 - 31,8 45,0 12,0
24 01B03410 34 L 100-6F Cast iron 34 103,08 102,32 111,0 65,0 - 31,8 45,0 12,0
25 01B03510 35 L 100-6F Cast iron 35 106,12 105,35 111,0 65,0 - 31,8 45,0 12,0
26 01B03610 36 L 100-6F Cast iron 36 109,15 108,39 115,0 65,0 - 31,8 45,0 12,0
27 01B04010 40 L 100-6WF Cast iron 40 121,28 120,51 127,00 68,00 100,00 31,80 45,0 12,0
28 01B04110 41 L 100-6WF Cast iron 41 124,31 123,55 131,00 68,00 103,00 31,80 45,0 12,0
29 01B04210 42 L 100-6WF Cast iron 42 127,34 126,58 135,00 68,00 106,00 31,80 45,0 12,0
30 01B04410 44 L 100-6WF Cast iron 44 133,40 132,64 140,00 68,00 112,00 31,80 45,0 12,0
31 01B04510 45 L 100-6WF Cast iron 45 136,44 135,67 143,00 68,00 115,00 31,80 45,0 12,0
32 01B04710 47 L 100-6WF Cast iron 47 142,50 141,74 148,00 68,00 121,00 31,80 45,0 12,0
33 01B04810 48 L 100-6WF Cast iron 48 145,53 144,77 152,00 68,00 124,00 31,80 45,0 12,0
34 01B04910 49 L 100-6W Cast iron 49 148,56 147,80 - 68,00 127,00 31,80 45,0 15,0
35 01B05010 50 L 100-6W Cast iron 50 151,60 150,83 - 68,00 130,00 31,80 45,0 15,0
36 01B05210 52 L 100-6W Cast iron 52 157,66 156,90 - 68,00 136,00 31,80 45,0 15,0
37 01B05610 56 L 100-6W Cast iron 56 169,79 169,02 - 68,00 149,00 31,80 45,0 15,0
38 01B05710 57 L 100-6W Cast iron 57 172,82 172,06 - 68,00 152,00 31,80 45,0 15,0
39 01B06010 60 L 100-6W Cast iron 60 181,91 181,15 - 75,00 160,00 31,80 50,0 15,0
40 01B06510 65 L 100-6A Cast iron 65 197,07 196,31 - 75,00 176,00 31,80 50,0 15,0
41 01B06610 66 L 100-6A Cast iron 66 200,11 199,34 - 75,00 179,00 31,80 50,0 15,0
42 01B07210 72 L 100-6A Cast iron 72 218,30 217,53 - 75,00 200,00 31,80 50,0 15,0
43 01B08410 84 L 100-6A Cast iron 84 254,68 253,92 - 75,00 233,00 31,80 50,0 15,0
44 01B09010 90 L 100-6A Cast iron 90 272,87 272,11 - 75,00 252,00 31,80 50,0 15,0
45 01B09610 96 L 100-6A Cast iron 96 291,06 290,30 - 75,00 274,00 31,80 50,0 15,0
46 01B12010 120 L 100-6A Cast iron 120 363,83 363,07 - 75,00 342,00 31,80 50,0 15,0
Part Number
Description
Material
N. of teeth
Dp
De
Df
Dm
Di
F
LU
d
Belgelendirme
Tedarikçi ile iletişim kurun
POGGI Transmission parts
POGGI trasmissioni meccaniche S.p.A.