1

6687 - 1 PORT THREADED WALL BRACKET NPT

Manufacturer PARKER TRANSAIR
Description 6687 - 1 PORT THREADED WALL BRACKET NPT
Part number 6687 22 22
C1 1/2"
C2 1/2"
MAX. PRESSURE AIR_IT 232 PSI
MAX. PRESSURE WATER_IT 145 PSI
working temperature IT minimum -4 FA
working temperature IT maximum 140 FA
VACUUM 13 mbar
C3 1/4"
Omniclass number 23.27.57.00
Ürün seçimi
Selector PART NUMBER C1 C2 MAX. PRESSURE AIR_IT MAX. PRESSURE WATER_IT working temperature IT minimum working temperature IT maximum VACUUM H K M N ECLASS C3 PACKED WEIGHT UNIT WEIGHT QUANTITY UNSPSC
1 6687 22 22 1/2" 1/2" 232 PSI 145 PSI -4 FA 140 FA 13 mbar 48 MM 72,5 MM 66,5 MM 82 MM 37150190 1/4" 0,5KG 0,5KG 1 40142300
PART NUMBER
C1
C2
MAX. PRESSURE AIR_IT
MAX. PRESSURE WATER_IT
working temperature IT minimum
working temperature IT maximum
VACUUM
H
K
M
N
ECLASS
C3
PACKED WEIGHT
UNIT WEIGHT
QUANTITY
UNSPSC
Tedarikçi ile iletişim kurun
PARKER TRANSAIR Specialist in industrial connection solutions and valves for pneumatic circuits, vacuum and fluids
Parker Hannifin France SAS