1

6685 - 1 PORT THREADED WALL BRACKET FEM. PARALLEL.

Manufacturer PARKER TRANSAIR
Description 6685 - 1 PORT THREADED WALL BRACKET FEM. PARALLEL.
Part number 6685 21 21
C1 G1/2
C2 G1/2
MAX. PRESSURE AIR_IT 16 BAR
MAX. PRESSURE WATER_IT 10 BAR
working temperature IT minimum -20 CE
working temperature IT maximum 60 CE
VACUUM 13 mbar
C3 G1/4
Omniclass number 23.27.57.00
Ürün seçimi
Selector PART NUMBER C1 C2 MAX. PRESSURE AIR_IT MAX. PRESSURE WATER_IT working temperature IT minimum working temperature IT maximum VACUUM H K M N ECLASS C3 PACKED WEIGHT UNIT WEIGHT QUANTITY UNSPSC
1 6685 21 21 G1/2 G1/2 16 BAR 10 BAR -20 CE 60 CE 13 mbar 48 MM 72,5 MM 66,5 MM 82 MM 37150190 G1/4 0,475KG 0,475KG 1 40142300
PART NUMBER
C1
C2
MAX. PRESSURE AIR_IT
MAX. PRESSURE WATER_IT
working temperature IT minimum
working temperature IT maximum
VACUUM
H
K
M
N
ECLASS
C3
PACKED WEIGHT
UNIT WEIGHT
QUANTITY
UNSPSC
Tedarikçi ile iletişim kurun
PARKER TRANSAIR Specialist in industrial connection solutions and valves for pneumatic circuits, vacuum and fluids
Parker Hannifin France SAS