1

6684 - THREADED WALL BRACKET 2 OULETS FEMALE TAPER

Manufacturer PARKER TRANSAIR
Description 6684 - THREADED WALL BRACKET 2 OULETS FEMALE TAPER
Part number 6684 17 22
DIAM D 16,5 MM
C1 1/2"
C2 1/4"
MAX. PRESSURE AIR_IT 232 PSI
working temperature IT minimum -4 FA
working temperature IT maximum 140 FA
VACUUM 13 mbar
Omniclass number 23.27.57.00
Ürün seçimi
Selector PART NUMBER ECLASS DIAM D C1 C2 MAX. PRESSURE AIR_IT working temperature IT minimum working temperature IT maximum VACUUM N DIM G H K PACKED WEIGHT UNIT WEIGHT QUANTITY UNSPSC
1 6684 17 22 37150190 16,5 MM 1/2" 1/4" 232 PSI -4 FA 140 FA 13 mbar 82 MM 34 MM 65 MM 74,5 MM 0,465KG 0,462KG 1 40142300
2 6684 25 22 37150190 25 MM 1/2" 1/4" 232 PSI -4 FA 140 FA 13 mbar 82 MM 44,5 MM 81 MM 74,5 MM 0,515KG 0,515KG 1 40142300
PART NUMBER
ECLASS
DIAM D
C1
C2
MAX. PRESSURE AIR_IT
working temperature IT minimum
working temperature IT maximum
VACUUM
N
DIM G
H
K
PACKED WEIGHT
UNIT WEIGHT
QUANTITY
UNSPSC
Tedarikçi ile iletişim kurun
PARKER TRANSAIR Specialist in industrial connection solutions and valves for pneumatic circuits, vacuum and fluids
Parker Hannifin France SAS