1

6621 - MALE TAPER ADAPTOR BSP AND NPT

Manufacturer PARKER TRANSAIR
Description 6621 - MALE TAPER ADAPTOR BSP AND NPT
Part number 6621 17 21
C R1/2
DIAM D 16,5 MM
MAX. PRESSURE AIR_IT 16 BAR
working temperature IT minimum -20 CE
working temperature IT maximum 60 CE
VACUUM 13 mbar
Omniclass number 23.27.57.00
Ürün seçimi
Selector PART NUMBER C DIAM D MAX. PRESSURE AIR_IT working temperature IT minimum working temperature IT maximum VACUUM H L ECLASS PACKED WEIGHT UNIT WEIGHT QUANTITY UNSPSC
1 6621 17 21 R1/2 16,5 MM 16 BAR -20 CE 60 CE 13 mbar 5 MM 42,2 MM 37150190 0,031KG 0,019KG 1 40142300
2 6621 17 22 1/2 16,5 MM 232 PSI -4 FA 140 FA 13 mbar 5 MM 42,2 MM 37150190 0,034KG 0,02KG 1 40142300
3 6621 25 21 R1/2 25 MM 16 BAR -20 CE 60 CE 13 mbar 7 MM 49 MM 37150190 0,047KG 0,034KG 1 40142300
4 6621 25 22 1/2 16,5 MM 232 PSI -4 FA 140 FA 13 mbar 7 MM 49 MM 37150190 0,048KG 0,036KG 1 40142300
5 6621 25 27 R3/4 25 MM 16 BAR -20 CE 60 CE 13 mbar 7 MM 49 MM 37150190 0,048KG 0,036KG 1 40142300
6 6621 25 28 3/4" 25 MM 232 PSI -4 FA 140 FA 13 mbar 7 MM 49 MM 37150190 0,051KG 0,038KG 1 40142300
7 6621 25 34 R1 25 MM 16 BAR -20 CE 60 CE 13 mbar 7 MM 49 MM 37150190 0,07KG 0,058KG 1 40142300
8 6621 25 35 1" 25 MM 232 PSI -4 FA 140 FA 13 mbar 7 MM 49 MM 37150190 0,07KG 0,058KG 1 40142300
9 6621 40 42 R1 1/4 40 MM 16 BAR -20 CE 60 CE 13 mbar 8 MM 73,7 MM 37150190 0,146KG 0,113KG 1 40142300
10 6621 40 43 1 1/4" 40 MM 232 PSI -4 FA 140 FA 13 mbar 8 MM 73,7 MM 37150190 0,152KG 0,116KG 1 40142300
11 6621 40 49 R1 1/2 40 MM 16 BAR -20 CE 60 CE 13 mbar 10 MM 75,7 MM 37150190 0,179KG 0,147KG 1 40142300
12 6621 40 50 1 1/2" 40 MM 232 PSI -4 FA 140 FA 13 mbar 10 MM 75,7 MM 37150190 0,198KG 0,16KG 1 40142300
PART NUMBER
C
DIAM D
MAX. PRESSURE AIR_IT
working temperature IT minimum
working temperature IT maximum
VACUUM
H
L
ECLASS
PACKED WEIGHT
UNIT WEIGHT
QUANTITY
UNSPSC
Tedarikçi ile iletişim kurun
PARKER TRANSAIR Specialist in industrial connection solutions and valves for pneumatic circuits, vacuum and fluids
Parker Hannifin France SAS