1

6612 - EQUAL ELBOW 45°

Manufacturer PARKER TRANSAIR
Description 6612 - EQUAL ELBOW 45°
Part number 6612 25 00
DIAM D 25 MM
MAX. PRESSURE AIR_IT 16 BAR
working temperature IT minimum -20 CE
working temperature IT maximum 60 CE
VACUUM 10 mbar
Omniclass number 23.27.57.00
Ürün seçimi
Selector PART NUMBER ECLASS DIAM D MAX. PRESSURE AIR_IT working temperature IT minimum working temperature IT maximum VACUUM DIM G L Z PACKED WEIGHT UNIT WEIGHT QUANTITY UNSPSC BODY
1 6612 25 00 37150190 25 MM 16 BAR -20 CE 60 CE 10 mbar 44,5 MM 57 MM 29 MM 0,67KG 0,114KG 5 40142317 TECHNICAL POLYMER
2 6612 40 00 37150190 40 MM 16 BAR -20 CE 60 CE 10 mbar 67 MM 90 MM 45 MM 2,025KG 0,37KG 5 40142317 TECHNICAL POLYMER
4 6612 50 00 37150190 50 MM 16 BAR -20 CE 85 CE 10 mbar 80 MM 0,771 KG 1 40142317 TECHNICAL POLYMER
3 6612 63 00 37150190 63 MM 91 MM 100 MM 61 MM 3,624KG 0,906KG 4 40142317 TECHNICAL POLYMER
PART NUMBER
ECLASS
DIAM D
MAX. PRESSURE AIR_IT
working temperature IT minimum
working temperature IT maximum
VACUUM
DIM G
L
Z
PACKED WEIGHT
UNIT WEIGHT
QUANTITY
UNSPSC
BODY
Tedarikçi ile iletişim kurun
PARKER TRANSAIR Specialist in industrial connection solutions and valves for pneumatic circuits, vacuum and fluids
Parker Hannifin France SAS