1

6606 - PIPE-TO-PIPE CONNECTOR

Manufacturer PARKER TRANSAIR
Description 6606 17 00 - PIPE-TO-PIPE CONNECTOR
Part number 6606 17 00
DIAM D 16,5 MM
MAX. PRESSURE AIR_IT 16 BAR
working temperature IT minimum -20 CE
working temperature IT maximum 60 CE
VACUUM 10 mbar
Omniclass number 23.27.57.00
Ürün seçimi
Selector PART NUMBER ECLASS DIAM D MAX. PRESSURE AIR_IT working temperature IT minimum working temperature IT maximum VACUUM DIM G L Z PACKED WEIGHT UNIT WEIGHT QUANTITY UNSPSC
1 6606 17 00 37150190 16,5 MM 16 BAR -20 CE 60 CE 10 mbar 34 MM 120,5 MM 33 MM 0,374 KG 0,066 KG 5 40142320
2 6606 25 00 37150190 25 MM 16 BAR -20 CE 60 CE 10 mbar 44,5 MM 151,5 MM 48 MM 0,750 KG 0,130 KG 5 40142320
3 6606 40 00 37150190 40 MM 16 BAR -20 CE 60 CE 10 mbar 67 MM 205 MM 57 MM 2,155 KG 0,395 KG 5 40142320
5 6606 50 00 37150190 50 MM 16 BAR -20 CE 85 CE 10 mbar 80 MM 171 MM 25 MM 0,719 KG 1 40142320
4 6606 63 00 37150190 63 MM 16 BAR -20 CE 60 CE 10 mbar 91 MM 171,5 MM 25 MM 7,090 KG 0,860 KG 8 40142320
PART NUMBER
ECLASS
DIAM D
MAX. PRESSURE AIR_IT
working temperature IT minimum
working temperature IT maximum
VACUUM
DIM G
L
Z
PACKED WEIGHT
UNIT WEIGHT
QUANTITY
UNSPSC
Tedarikçi ile iletişim kurun
PARKER TRANSAIR Specialist in industrial connection solutions and valves for pneumatic circuits, vacuum and fluids
Parker Hannifin France SAS