1

6605 - MALE STUD FITTING BSP TAPER AND NPT

Manufacturer PARKER TRANSAIR
Description 6605 17 13 - MALE STUD FITTING BSP TAPER AND NPT
Part number 6605 17 13
DIAM D 16,5 MM
C R1/4
MAX. PRESSURE AIR_IT 16 BAR
working temperature IT minimum -20 CE
working temperature IT maximum 60 CE
VACUUM 10 mbar
Omniclass number 23.27.57.00
Ürün seçimi
Selector PART NUMBER ECLASS DIAM D C MAX. PRESSURE AIR_IT working temperature IT minimum working temperature IT maximum VACUUM E DIM G H PACKED WEIGHT UNIT WEIGHT QUANTITY UNSPSC BODY
12 6605 17 13 37150190 16,5 MM R1/4 16 BAR -20 CE 60 CE 10 mbar 9,5 MM 34 MM 62,5 MM 0,102 KG 0,100 KG 1 40142300 TREATED BRASS
13 6605 17 14 37150190 16,5 MM 1/4" 232 PSI -4 FA 140 FA 10 mbar 9,5 MM 34 MM 62,5 MM 0,102 KG 0,102 KG 1 40142300 TREATED BRASS
14 6605 17 21 37150190 16,5 MM R1/2 16 BAR -20 CE 60 CE 10 mbar 15 MM 34 MM 68 MM 0,110 KG 0,110 KG 1 40142300 TREATED BRASS
8 6605 17 22 37150190 16,5 MM 1/2" 232 PSI -4 FA 140 FA 10 mbar 15 MM 34 MM 68 MM 0,110 KG 0,110 KG 1 40142300 TREATED BRASS
15 6605 25 21 37150190 25 MM R1/2 16 BAR -20 CE 60 CE 10 mbar 15 MM 44,5 MM 70,5 MM 0,160 KG 0,160 KG 1 40142300 TREATED BRASS
9 6605 25 22 37150190 25 MM 1/2" 232 PSI -4 FA 140 FA 10 mbar 15 MM 44,5 MM 70,5 MM 0,165 KG 0,165 KG 1 40142300 TREATED BRASS
16 6605 25 27 37150190 25 MM R3/4 16 BAR -20 CE 60 CE 10 mbar 15 MM 44,5 MM 71,5 MM 0,180 KG 0,175 KG 1 40142300 TREATED BRASS
10 6605 25 28 37150190 25 MM 3/4" 232 PSI -4 FA 140 FA 10 mbar 15 MM 44,5 MM 71,5 MM 0,175 KG 0,175 KG 1 40142300 TREATED BRASS
17 6605 25 34 37150190 25 MM R1 16 BAR -20 CE 60 CE 10 mbar 16 MM 44,5 MM 71,5 MM 0,232 KG 0,232 KG 1 40142300 TREATED BRASS
11 6605 25 35 37150190 25 MM 1" 232 PSI -4 FA 140 FA 10 mbar 16 MM 44,5 MM 71,5 MM 0,262 KG 0,260 KG 1 40142300 TREATED BRASS
18 6605 40 34 37150190 40 MM R1 16 BAR -20 CE 60 CE 10 mbar 16 MM 67 MM 111,5 MM 0,600 KG 0,600 KG 1 40142300 TREATED BRASS
1 6605 40 35 37150190 40 MM 1" 232 PSI -4 FA 140 FA 10 mbar 16 MM 67 MM 111,5 MM 0,568 KG 0,568 KG 1 40142300 TREATED BRASS
19 6605 40 42 37150190 40 MM R1 1/4 16 BAR -20 CE 60 CE 10 mbar 21,5 MM 67 MM 111,5 MM 0,530 KG 0,530 KG 1 40142300 TREATED BRASS
2 6605 40 43 37150190 40 MM 1 1/4" 232 PSI -4 FA 140 FA 10 mbar 21,5 MM 67 MM 111,5 MM 0,535 KG 0,535 KG 1 40142300 TREATED BRASS
3 6605 40 44 37150190 40 MM 2" 232 PSI -4 FA 140 FA 10 mbar 23 MM 67 MM 111,5 MM 1,290 KG 1,290 KG 1 40142300 TREATED BRASS
20 6605 40 49 37150190 40 MM R1 1/2 16 BAR -20 CE 60 CE 10 mbar 24,5 MM 67 MM 114,5 MM 0,624 KG 0,624 KG 1 40142300 TREATED BRASS
4 6605 40 50 37150190 40 MM 1 1/2" 232 PSI -4 FA 140 FA 10 mbar 24,5 MM 67 MM 114,5 MM 0,596 KG 0,596 KG 1 40142300 TREATED BRASS
23 6605 50 44 37150190 50 MM NPT2 232 PSI -4 FA 185 FA 10 mbar 22,5 MM 80 MM 121 MM 1,067 KG 1 40142300 TREATED BRASS
24 6605 50 48 37150190 50 MM R2 16 BAR -20 CE 85 CE 10 mbar 26,9 MM 80 MM 125 MM 1,022 KG 1 40142300 TREATED BRASS
25 6605 50 49 37150190 50 MM R1 1/2 16 BAR -20 CE 85 CE 10 mbar 22,6 MM 80 MM 119 MM 1,039 KG 1 40142300 TREATED BRASS
26 6605 50 50 37150190 50 MM NPT1 1/2 232 PSI -4 FA 185 FA 10 mbar 21,7 MM 80 MM 118 MM 1,032 KG 1 40142300 TREATED BRASS
5 6605 63 41 37150190 63 MM 2 1/2" 232 PSI -4 FA 140 FA 10 mbar 25 MM 91 MM 130,5 MM 2,840 KG 1,370 KG 2 40142300 TREATED BRASS
6 6605 63 44 37150190 63 MM 2" 232 PSI -4 FA 140 FA 10 mbar 20 MM 91 MM 118,5 MM 1,134 KG 1,094 KG 1 40142300 TREATED BRASS
7 6605 63 46 37150190 63 MM 3" 232 PSI -4 FA 140 FA 10 mbar 27 MM 91 MM 140 MM 4,110 KG 2,055 KG 2 40142300 TREATED BRASS
21 6605 63 47 37150190 63 MM R2" 1/2 16 BAR -20 CE 60 CE 10 mbar 25 MM 91 MM 130,5 MM 3,039 KG 1,474 KG 2 40142300 TREATED BRASS
22 6605 63 48 37150190 63 MM R2 16 BAR -20 CE 60 CE 10 mbar 20 MM 91 MM 118,5 MM 1,135 KG 1,000 KG 1 40142300 TREATED BRASS
PART NUMBER
ECLASS
DIAM D
C
MAX. PRESSURE AIR_IT
working temperature IT minimum
working temperature IT maximum
VACUUM
E
DIM G
H
PACKED WEIGHT
UNIT WEIGHT
QUANTITY
UNSPSC
BODY
Tedarikçi ile iletişim kurun
PARKER TRANSAIR Specialist in industrial connection solutions and valves for pneumatic circuits, vacuum and fluids
Parker Hannifin France SAS