Parker Legris Connectic Low Pressure
Parker Legris Connectic Low Pressure


0934 - HOSE BARB ADAPTOR MALE BSPT

Quick connection of self-fastening hose to a female thread.

Manufacturer Parker Legris Connectic Low Pressure
Description 0934 10 13 - HOSE BARB ADAPTOR MALE BSPT
Part Number 0934 10 13
DIAM D 10 MM
C R1/4
WORKING TEMPERATURE IT MINIMUM -10 CE
WORKING TEMPERATURE IT MAXIMUM 80 CE
CAD modelleri
Paylaş

Ürün seçimi

Index Selector Part Number Description UNIT WEIGHT PACKED WEIGHT QUANTITY DIAM D C F L L1 MAXIMUM WORKING PRESSURE WORKING TEMPERATURE MINIMUM WORKING TEMPERATURE MAXIMUM WORKING TEMPERATURE IT MINIMUM WORKING TEMPERATURE IT MAXIMUM BODY
1 1 0934 06 10 0934 06 10 - HOSE BARB ADAPTOR MALE BSPT ,009 KG ,096 KG 10 6 MM R1/8 12 MM 31,5 MM 19 MM 60 BAR -10 CE 80 CE -10 CE 80 CE NICKEL PLATED BRASS
2 2 0934 06 13 0934 06 13 - HOSE BARB ADAPTOR MALE BSPT ,014 KG ,144 KG 10 6 MM R1/4 14 MM 35 MM 19 MM 60 BAR -10 CE 80 CE -10 CE 80 CE NICKEL PLATED BRASS
3 3 0934 07 10 0934 07 10 - HOSE BARB ADAPTOR MALE BSPT ,009 KG ,099 KG 10 7 MM R1/8 12 MM 31,5 MM 19 MM 60 BAR -10 CE 80 CE -10 CE 80 CE NICKEL PLATED BRASS
4 4 0934 07 13 0934 07 13 - HOSE BARB ADAPTOR MALE BSPT ,014 KG ,153 KG 10 7 MM R1/4 14 MM 35 MM 19 MM 60 BAR -10 CE 80 CE -10 CE 80 CE NICKEL PLATED BRASS
5 5 0934 08 10 0934 08 10 - HOSE BARB ADAPTOR MALE BSPT ,010 KG ,107 KG 10 8 MM R1/8 12 MM 31,5 MM 19 MM 60 BAR -10 CE 80 CE -10 CE 80 CE NICKEL PLATED BRASS
6 6 0934 08 13 0934 08 13 - HOSE BARB ADAPTOR MALE BSPT ,015 KG ,160 KG 10 8 MM R1/4 14 MM 35 MM 19 MM 60 BAR -10 CE 80 CE -10 CE 80 CE NICKEL PLATED BRASS
7 7 0934 09 13 0934 09 13 - HOSE BARB ADAPTOR MALE BSPT ,015 KG ,162 KG 10 9 MM R1/4 14 MM 35 MM 19 MM 60 BAR -10 CE 80 CE -10 CE 80 CE NICKEL PLATED BRASS
8 8 0934 09 17 0934 09 17 - HOSE BARB ADAPTOR MALE BSPT ,021 KG ,217 KG 10 9 MM R3/8 17 MM 35,5 MM 19 MM 60 BAR -10 CE 80 CE -10 CE 80 CE NICKEL PLATED BRASS
9 9 0934 09 21 0934 09 21 - HOSE BARB ADAPTOR MALE BSPT ,032 KG ,327 KG 10 9 MM R1/2 22 MM 38,5 MM 19 MM 60 BAR -10 CE 80 CE -10 CE 80 CE NICKEL PLATED BRASS
10 10 0934 10 10 0934 10 10 - HOSE BARB ADAPTOR MALE BSPT ,011 KG ,120 KG 10 10 MM R1/8 12 MM 32,5 MM 20 MM 60 BAR -10 CE 80 CE -10 CE 80 CE NICKEL PLATED BRASS
11 11 0934 10 13 0934 10 13 - HOSE BARB ADAPTOR MALE BSPT ,016 KG ,169 KG 10 10 MM R1/4 14 MM 36 MM 20 MM 60 BAR -10 CE 80 CE -10 CE 80 CE NICKEL PLATED BRASS
12 12 0934 10 17 0934 10 17 - HOSE BARB ADAPTOR MALE BSPT ,021 KG ,223 KG 10 10 MM R3/8 17 MM 36,5 MM 20 MM 60 BAR -10 CE 80 CE -10 CE 80 CE NICKEL PLATED BRASS
13 13 0934 10 21 0934 10 21 - HOSE BARB ADAPTOR MALE BSPT ,033 KG ,358 KG 10 10 MM R1/2 22 MM 39,5 MM 20 MM 60 BAR -10 CE 80 CE -10 CE 80 CE NICKEL PLATED BRASS
14 14 0934 12 13 0934 12 13 - HOSE BARB ADAPTOR MALE BSPT ,016 KG ,170 KG 10 12 MM R1/4 14 MM 36 MM 20 MM 60 BAR -10 CE 80 CE -10 CE 80 CE NICKEL PLATED BRASS
15 15 0934 12 17 0934 12 17 - HOSE BARB ADAPTOR MALE BSPT ,021 KG 10 12 MM R3/8 17 MM 36,5 MM 20 MM 60 BAR -10 CE 80 CE -10 CE 80 CE NICKEL PLATED BRASS
16 16 0934 12 21 0934 12 21 - HOSE BARB ADAPTOR MALE BSPT ,033 KG ,361 KG 10 12 MM R1/2 22 MM 39,5 MM 20 MM 60 BAR -10 CE 80 CE -10 CE 80 CE NICKEL PLATED BRASS
17 17 0934 14 17 0934 14 17 - HOSE BARB ADAPTOR MALE BSPT ,025 KG ,259 KG 10 14 MM R3/8 17 MM 38,5 MM 22 MM 60 BAR -10 CE 80 CE -10 CE 80 CE NICKEL PLATED BRASS
18 18 0934 14 21 0934 14 21 - HOSE BARB ADAPTOR MALE BSPT ,036 KG ,393 KG 10 14 MM R1/2 22 MM 41,5 MM 22 MM 60 BAR -10 CE 80 CE -10 CE 80 CE NICKEL PLATED BRASS
19 19 0934 16 17 0934 16 17 - HOSE BARB ADAPTOR MALE BSPT ,026 KG ,270 KG 10 16 MM R3/8 17 MM 38,5 MM 22 MM 60 BAR -10 CE 80 CE -10 CE 80 CE NICKEL PLATED BRASS
20 20 0934 16 21 0934 16 21 - HOSE BARB ADAPTOR MALE BSPT ,037 KG ,400 KG 10 16 MM R1/2 22 MM 41,5 MM 22 MM 60 BAR -10 CE 80 CE -10 CE 80 CE NICKEL PLATED BRASS
21 21 0934 16 27 0934 16 27 - HOSE BARB ADAPTOR MALE BSPT ,055 KG ,591 KG 10 16 MM R3/4 27 MM 45 MM 22 MM 60 BAR -10 CE 80 CE -10 CE 80 CE NICKEL PLATED BRASS
22 22 0934 17 21 0934 17 21 - HOSE BARB ADAPTOR MALE BSPT ,041 KG ,437 KG 10 17 MM R1/2 22 MM 43,5 MM 24 MM 60 BAR -10 CE 80 CE -10 CE 80 CE NICKEL PLATED BRASS
23 23 0934 18 17 0934 18 17 - HOSE BARB ADAPTOR MALE BSPT ,035 KG ,379 KG 10 18 MM R3/8 19 MM 40,5 MM 24 MM 60 BAR -10 CE 80 CE -10 CE 80 CE NICKEL PLATED BRASS
24 24 0934 18 21 0934 18 21 - HOSE BARB ADAPTOR MALE BSPT ,044 KG ,469 KG 10 18 MM R1/2 22 MM 43,5 MM 24 MM 60 BAR -10 CE 80 CE -10 CE 80 CE NICKEL PLATED BRASS
25 25 0934 18 27 0934 18 27 - HOSE BARB ADAPTOR MALE BSPT ,064 KG ,350 KG 5 18 MM R3/4 27 MM 47 MM 24 MM 60 BAR -10 CE 80 CE -10 CE 80 CE NICKEL PLATED BRASS
26 26 0934 20 21 0934 20 21 - HOSE BARB ADAPTOR MALE BSPT ,041 KG ,237 KG 5 20 MM R1/2 22 MM 43,5 MM 24 MM 60 BAR -10 CE 80 CE -10 CE 80 CE NICKEL PLATED BRASS

Tedarikçi ile iletişim kurun

Parker Legris Connectic Low Pressure

Parker Legris Connectic Low Pressure

Specialist in industrial connection solutions and valves for pneumatic circuits, vacuum and fluids

Google Map