1

0910 - Y FEMALE BSPP

Y' fitting with equal female connections

Manufacturer Parker Legris Connectic Low Pressure
Description 0910 00 17 - Y FEMALE BSPP
Part Number 0910 00 17
C G3/8
WORKING TEMPERATURE IT MINIMUM -10 CE
WORKING TEMPERATURE IT MAXIMUM 80 CE
Ürün seçimi
Selector Part Number Description UNIT WEIGHT PACKED WEIGHT QUANTITY C E F H MAXIMUM WORKING PRESSURE WORKING TEMPERATURE MINIMUM WORKING TEMPERATURE MAXIMUM WORKING TEMPERATURE IT MINIMUM WORKING TEMPERATURE IT MAXIMUM BODY
1 0910 00 10 0910 00 10 - Y FEMALE BSPP ,019 KG ,956 KG 50 G1/8 8 MM 13 MM 12 MM 60 BAR -10 CE 80 CE -10 CE 80 CE NICKEL PLATED BRASS
2 0910 00 13 0910 00 13 - Y FEMALE BSPP ,033 KG ,870 KG 25 G1/4 11 MM 17 MM 14 MM 60 BAR -10 CE 80 CE -10 CE 80 CE NICKEL PLATED BRASS
3 0910 00 17 0910 00 17 - Y FEMALE BSPP ,046 KG ,947 KG 20 G3/8 11,5 MM 20 MM 16 MM 60 BAR -10 CE 80 CE -10 CE 80 CE NICKEL PLATED BRASS
4 0910 00 21 0910 00 21 - Y FEMALE BSPP ,085 KG 1,741 KG 20 G1/2 14 MM 25 MM 19 MM 60 BAR -10 CE 80 CE -10 CE 80 CE NICKEL PLATED BRASS
Part Number
Description
UNIT WEIGHT
PACKED WEIGHT
QUANTITY
C
E
F
H
MAXIMUM WORKING PRESSURE
WORKING TEMPERATURE MINIMUM
WORKING TEMPERATURE MAXIMUM
WORKING TEMPERATURE IT MINIMUM
WORKING TEMPERATURE IT MAXIMUM
BODY
Tedarikçi ile iletişim kurun
Parker Legris Connectic Low Pressure Specialist in industrial connection solutions and valves for pneumatic circuits, vacuum and fluids
Parker Hannifin France SAS