1
Parker Legris Connectic Low Pressure

0101 - MALE STUD COUPLING, BSP PARALLEL AND METRIC

Compression connector -tube to male thread

Manufacturer Parker Legris Connectic Low Pressure
Description 0101 - MALE STUD COUPLING, BSP PARALLEL AND METRIC 14
Reference 0101 14 17
DIAM D 14 MM
C G3/8
Ürün seçimi
Selector PART NUMBER ECLASS DIAM D C E F F1 DIM G H HMAXI H1 BODY SEALING WASHER MINIMUM WORKING TEMPERATURE MAXIMUM WORKING TEMPERATURE UNIT WEIGHT QUANTITY
9 0101 04 10 27294203 4 MM G1/8 6,5 MM 13 MM 10 MM 16,5 MM 8 MM brass nitrile -40 CE 100 CE 0,015 KG 10
10 0101 04 10 39 27294203 4 MM G1/8 5,5 MM 13 MM 10 MM 14 MM 17,5 MM 9 MM brass nitrile -40 CE 100 CE 0,016 KG 10
11 0101 04 19 27294203 4 MM M5x0,8 5 MM 10 MM 10 MM 16,5 MM 8 MM brass nitrile -40 CE 100 CE 0,01 KG 10
12 0101 04 55 27294203 4 MM M7x1 6,5 MM 10 MM 10 MM 16,5 MM 7,5 MM brass nitrile -40 CE 100 CE 0,013 KG 10
13 0101 04 56 27294203 4 MM M8x1 6,5 MM 11 MM 10 MM 16,5 MM 7,5 MM brass nitrile -40 CE 100 CE 0,013 KG 10
14 0101 05 10 27294203 5 MM G1/8 6,5 MM 13 MM 12 MM 17,5 MM 8,5 MM brass nitrile -40 CE 100 CE 0,018 KG 10
15 0101 05 10 39 27294203 5 MM G1/8 5,5 MM 13 MM 12 MM 14 MM 18,5 MM 9,5 MM brass nitrile -40 CE 100 CE 0,027 KG 10
16 0101 05 56 27294203 5 MM M8x1 6,5 MM 11 MM 12 MM 17,5 MM 8 MM brass nitrile -40 CE 100 CE 0,015 KG 10
17 0101 05 60 27294203 5 MM M10x1 6,5 MM 14 MM 12 MM 17,5 MM 8,5 MM brass nitrile -40 CE 100 CE 0,02 KG 10
18 0101 06 10 27294203 6 MM G1/8 6,5 MM 13 MM 13 MM 18 MM 8,5 MM brass nitrile -40 CE 100 CE 0,019 KG 10
19 0101 06 10 39 27294203 6 MM G1/8 5,5 MM 13 MM 13 MM 14 MM 19 MM 9,5 MM brass nitrile -40 CE 100 CE 0,02 KG 10
20 0101 06 13 27294203 6 MM G1/4 8 MM 17 MM 13 MM 18 MM 9,5 MM brass nitrile -40 CE 100 CE 0,032 KG 10
21 0101 06 13 39 27294203 6 MM G1/4 7 MM 17 MM 13 MM 17 MM 19 MM 10,5 MM brass nitrile -40 CE 100 CE 0,03 KG 10
22 0101 06 60 27294203 6 MM M10x1 6,5 MM 14 MM 13 MM 18 MM 8,5 MM brass nitrile -40 CE 100 CE 0,021 KG 10
23 0101 06 62 27294203 6 MM M10x1,5 6,5 MM 14 MM 13 MM 18 MM 8,5 MM brass nitrile -40 CE 100 CE 0,021 KG 10
24 0101 08 10 27294203 8 MM G1/8 6,5 MM 13 MM 14 MM 19 MM 8,5 MM brass nitrile -40 CE 100 CE 0,021 KG 10
1 0101 08 10 39 27294203 8 MM G1/8 5,5 MM 13 MM 14 MM 14 MM 20 MM 9,5 MM brass nitrile -40 CE 100 CE 0,021 KG 10
2 0101 08 13 27294203 8 MM G1/4 8 MM 17 MM 14 MM 19,5 MM 9 MM brass nitrile -40 CE 100 CE 0,021 KG 10
3 0101 08 13 39 27294203 8 MM G1/4 7 MM 17 MM 14 MM 17 MM 20,5 MM 10 MM brass nitrile -40 CE 100 CE 0,031 KG 10
4 0101 08 17 27294203 8 MM G3/8 11 MM 22 MM 14 MM 20 MM 10,5 MM brass nitrile -40 CE 100 CE 0,043 KG 10
5 0101 08 17 39 27294203 8 MM G3/8 9,5 MM 22 MM 14 MM 22 MM 21,5 MM 12 MM brass nitrile -40 CE 100 CE 0,044 KG 10
6 0101 08 65 27294203 8 MM M12x1 8 MM 17 MM 14 MM 19,5 MM 9 MM brass nitrile -40 CE 100 CE 0,03 KG 10
7 0101 08 66 27294203 8 MM M12x1,25 8 MM 17 MM 14 MM 19,5 MM 9 MM brass nitrile -40 CE 100 CE 0,028 KG 10
8 0101 08 68 27294203 8 MM M13x1,25 8 MM 17 MM 14 MM 19,5 MM 9 MM brass nitrile -40 CE 100 CE 0,03 KG 10
25 0101 10 13 27294203 10 MM G1/4 8 MM 17 MM 19 MM 24 MM 11 MM brass nitrile -40 CE 100 CE 0,048 KG 10
26 0101 10 13 39 27294203 10 MM G1/4 7 MM 17 MM 19 MM 17 MM 25 MM 12 MM brass nitrile -40 CE 100 CE 0,048 KG 10
27 0101 10 17 27294203 10 MM G3/8 11 MM 22 MM 19 MM 24 MM 11,5 MM brass nitrile -40 CE 100 CE 0,039 KG 10
28 0101 10 17 39 27294203 10 MM G3/8 9,5 MM 22 MM 19 MM 22 MM 25,5 MM 13 MM brass nitrile -40 CE 100 CE 0,04 KG 10
29 0101 10 70 27294203 10 MM M14x1,25 8 MM 17 MM 19 MM 24 MM 11 MM brass nitrile -40 CE 100 CE 0,047 KG 10
30 0101 10 71 27294203 10 MM M14x1,5 8 MM 17 MM 19 MM 24 MM 11 MM brass nitrile -40 CE 100 CE 0,047 KG 10
31 0101 10 74 27294203 10 MM M16x1,25 9 MM 19 MM 19 MM 24 MM 11 MM brass nitrile -40 CE 100 CE 0,052 KG 1
32 0101 10 75 27294203 10 MM M16x1,5 9 MM 19 MM 19 MM 24 MM 11 MM brass nitrile -40 CE 100 CE 0,051 KG 10
33 0101 10 78 27294203 10 MM M18x1,5 9 MM 22 MM 19 MM 24 MM 11,5 MM brass nitrile -40 CE 100 CE 0,06 KG 10
34 0101 12 13 27294203 12 MM G1/4 8 MM 19 MM 22 MM 24 MM 11 MM brass nitrile -40 CE 100 CE 0,032 KG 10
35 0101 12 13 39 27294203 12 MM G1/4 7 MM 19 MM 22 MM 17 MM 25 MM 12 MM brass nitrile -40 CE 100 CE 0,061 KG 10
36 0101 12 17 27294203 12 MM G3/8 11 MM 22 MM 22 MM 24 MM 11,5 MM brass nitrile -40 CE 100 CE 0,069 KG 10
37 0101 12 17 39 27294203 12 MM G3/8 9,5 MM 22 MM 22 MM 22 MM 25 MM 13 MM brass nitrile -40 CE 100 CE 0,07 KG 10
38 0101 12 21 27294203 12 MM G1/2 12 MM 27 MM 22 MM 24 MM 12 MM brass nitrile -40 CE 100 CE 0,089 KG 10
39 0101 12 21 39 27294203 12 MM G1/2 10,5 MM 27 MM 22 MM 26 MM 25 MM 13,5 MM brass nitrile -40 CE 100 CE 0,09 KG 10
41 0101 12 75 27294203 12 MM M16x1,5 9 MM 19 MM 22 MM 24 MM 11 MM brass nitrile -40 CE 100 CE 0,061 KG 10
42 0101 12 78 27294203 12 MM M18x1,5 9 MM 22 MM 22 MM 24 MM 11,5 MM brass nitrile -40 CE 100 CE 0,07 KG 1
43 0101 14 17 27294203 14 MM G3/8 11 MM 22 MM 24 MM 25 MM 10,5 MM brass nitrile -40 CE 100 CE 0,074 KG 10
44 0101 14 17 39 27294203 14 MM G3/8 9,5 MM 22 MM 24 MM 22 MM 26,5 MM 12 MM brass nitrile -40 CE 100 CE 0,074 KG 10
45 0101 14 21 27294203 14 MM G1/2 12 MM 27 MM 24 MM 25 MM 11 MM brass nitrile -40 CE 100 CE 0,094 KG 10
46 0101 14 21 39 27294203 14 MM G1/2 10,5 MM 27 MM 24 MM 26 MM 26,5 MM 12,5 MM brass nitrile -40 CE 100 CE 0,097 KG 10
47 0101 14 78 27294203 14 MM M18x1,5 9 MM 22 MM 24 MM 25 MM 10,5 MM brass nitrile -40 CE 100 CE 0,077 KG 10
48 0101 14 80 27294203 14 MM M20x1,5 10 MM 24 MM 24 MM 25 MM 11 MM brass nitrile -40 CE 100 CE 0,084 KG 1
49 0101 15 17 27294203 15 MM G3/8 11 MM 22 MM 24 MM 25 MM 10,5 MM brass nitrile -40 CE 100 CE 0,071 KG 5
50 0101 15 17 39 27294203 15 MM G3/8 9,5 MM 22 MM 24 MM 22 MM 26,5 MM 12 MM brass nitrile -40 CE 100 CE 0,075 KG 5
51 0101 15 21 27294203 15 MM G1/2 12 MM 27 MM 24 MM 25 MM 11 MM brass nitrile -40 CE 100 CE 0,092 KG 5
52 0101 15 21 39 27294203 15 MM G1/2 10,5 MM 27 MM 24 MM 26 MM 26,5 MM 12,5 MM brass nitrile -40 CE 100 CE 0,097 KG 10
53 0101 15 78 27294203 15 MM M18x1,5 9 MM 22 MM 24 MM 25 MM 10,5 MM brass nitrile -40 CE 100 CE 0,071 KG 1
54 0101 16 17 27294203 16 MM G3/8 11 MM 22 MM 27 MM 27 MM 12 MM brass nitrile -40 CE 100 CE 0,092 KG 5
55 0101 16 17 39 27294203 16 MM G3/8 9,5 MM 22 MM 27 MM 22 MM 28,5 MM 13,5 MM brass nitrile -40 CE 100 CE 0,093 KG 5
56 0101 16 21 27294203 16 MM G1/2 12 MM 27 MM 27 MM 27 MM 12,5 MM brass nitrile -40 CE 100 CE 0,107 KG 5
57 0101 16 21 39 27294203 16 MM G1/2 10,5 MM 27 MM 27 MM 26 MM 28,5 MM 14 MM brass nitrile -40 CE 100 CE 0,109 KG 5
58 0101 16 80 27294203 16 MM M20x1,5 10 MM 24 MM 27 MM 27 MM 12,5 MM brass nitrile -40 CE 100 CE 0,102 KG 5
59 0101 16 82 27294203 16 MM M22x1,5 10 MM 27 MM 27 MM 27 MM 12,5 MM brass nitrile -40 CE 100 CE 0,111 KG 5
60 0101 18 21 27294203 18 MM G1/2 12 MM 27 MM 30 MM 29,5 MM 12,5 MM brass nitrile -40 CE 100 CE 0,129 KG 5
61 0101 18 21 39 27294203 18 MM G1/2 10,5 MM 27 MM 30 MM 26 MM 31 MM 14 MM brass nitrile -40 CE 100 CE 0,13 KG 5
62 0101 18 27 27294203 18 MM G3/4 13 MM 32 MM 30 MM 29,5 MM 13 MM brass nitrile -40 CE 100 CE 0,151 KG 5
63 0101 18 27 39 27294203 18 MM G3/4 11,5 MM 32 MM 30 MM 32 MM 31 MM 14,5 MM brass nitrile -40 CE 100 CE 0,16 KG 5
64 0101 18 82 27294203 18 MM M22x1,5 10 MM 27 MM 30 MM 29,5 MM 12,5 MM brass nitrile -40 CE 100 CE 0,132 KG 1
66 0101 20 27 27294203 20 MM G3/4 13 MM 32 MM 32 MM 31 MM 13 MM brass nitrile -40 CE 100 CE 0,097 KG 1
67 0101 20 27 39 27294203 20 MM G3/4 11,5 MM 32 MM 32 MM 32 MM 32,5 MM 14,5 MM brass nitrile -40 CE 100 CE 0,168 KG 1
68 0101 22 27 27294203 22 MM G3/4 13 MM 32 MM 36 MM 32 MM 13 MM brass nitrile -40 CE 100 CE 0,196 KG 5
69 0101 22 27 39 27294203 22 MM G3/4 11,5 MM 32 MM 36 MM 32 MM 32,5 MM 14,5 MM brass nitrile -40 CE 100 CE 0,2 KG 5
70 0101 22 34 27294203 22 MM G1 15 MM 41 MM 36 MM 31 MM 13,5 MM brass nitrile -40 CE 100 CE 0,26 KG 1
71 0101 22 34 39 27294203 22 MM G1 13 MM 41 MM 36 MM 39,5 MM 33 MM 15,5 MM brass nitrile -40 CE 100 CE 0,265 KG 1
75 0101 28 34 27294203 28 MM G1 15 MM 41 MM 42 MM 35,5 MM 13,5 MM brass nitrile -40 CE 100 CE 0,302 KG 1
76 0101 28 34 39 27294203 28 MM G1 13 MM 41 MM 42 MM 39,5 MM 37,5 MM 15,5 MM brass nitrile -40 CE 100 CE 0,3 KG 1
PART NUMBER
ECLASS
DIAM D
C
E
F
F1
DIM G
H
HMAXI
H1
BODY
SEALING WASHER
MINIMUM WORKING TEMPERATURE
MAXIMUM WORKING TEMPERATURE
UNIT WEIGHT
QUANTITY
Ürün Açıklaması

In-line connection of a tubing with male thread. Available from 4 to 28 mm o.d., BSPT metric thread.

Belgelendirme
Tedarikçi ile iletişim kurun
Parker Legris Connectic Low Pressure Specialist in industrial connection solutions and valves for pneumatic circuits, vacuum and fluids
Parker Hannifin France SAS
Bu ürünü indiren kullanıcılar aynı zamanda bunları da indirdiler:
Sayfa