1

0101 - MALE STUD COUPLING, BSP PARALLEL AND METRIC

Compression connector -tube to male thread

Manufacturer Parker Legris Connectic Low Pressure
Description 0101 - MALE STUD COUPLING, BSP PARALLEL AND METRIC 12
Reference 0101 12 13
DIAM D 12 MM
C G1/4
Ürün seçimi
Selector PART NUMBER ECLASS DIAM D C E F F1 DIM G H HMAXI H1 BODY SEALING WASHER MINIMUM WORKING TEMPERATURE MAXIMUM WORKING TEMPERATURE UNIT WEIGHT QUANTITY
9 0101 04 10 27294203 4 MM G1/8 6,5 MM 13 MM 10 MM 16,5 MM 8 MM brass nitrile -40 CE 100 CE 0,015 KG 10
10 0101 04 10 39 27294203 4 MM G1/8 5,5 MM 13 MM 10 MM 14 MM 17,5 MM 9 MM brass nitrile -40 CE 100 CE 0,016 KG 10
11 0101 04 19 27294203 4 MM M5x0,8 5 MM 10 MM 10 MM 16,5 MM 8 MM brass nitrile -40 CE 100 CE 0,01 KG 10
12 0101 04 55 27294203 4 MM M7x1 6,5 MM 10 MM 10 MM 16,5 MM 7,5 MM brass nitrile -40 CE 100 CE 0,013 KG 10
13 0101 04 56 27294203 4 MM M8x1 6,5 MM 11 MM 10 MM 16,5 MM 7,5 MM brass nitrile -40 CE 100 CE 0,013 KG 10
14 0101 05 10 27294203 5 MM G1/8 6,5 MM 13 MM 12 MM 17,5 MM 8,5 MM brass nitrile -40 CE 100 CE 0,018 KG 10
15 0101 05 10 39 27294203 5 MM G1/8 5,5 MM 13 MM 12 MM 14 MM 18,5 MM 9,5 MM brass nitrile -40 CE 100 CE 0,027 KG 10
16 0101 05 56 27294203 5 MM M8x1 6,5 MM 11 MM 12 MM 17,5 MM 8 MM brass nitrile -40 CE 100 CE 0,015 KG 10
17 0101 05 60 27294203 5 MM M10x1 6,5 MM 14 MM 12 MM 17,5 MM 8,5 MM brass nitrile -40 CE 100 CE 0,02 KG 10
18 0101 06 10 27294203 6 MM G1/8 6,5 MM 13 MM 13 MM 18 MM 8,5 MM brass nitrile -40 CE 100 CE 0,019 KG 10
19 0101 06 10 39 27294203 6 MM G1/8 5,5 MM 13 MM 13 MM 14 MM 19 MM 9,5 MM brass nitrile -40 CE 100 CE 0,02 KG 10
20 0101 06 13 27294203 6 MM G1/4 8 MM 17 MM 13 MM 18 MM 9,5 MM brass nitrile -40 CE 100 CE 0,032 KG 10
21 0101 06 13 39 27294203 6 MM G1/4 7 MM 17 MM 13 MM 17 MM 19 MM 10,5 MM brass nitrile -40 CE 100 CE 0,03 KG 10
22 0101 06 60 27294203 6 MM M10x1 6,5 MM 14 MM 13 MM 18 MM 8,5 MM brass nitrile -40 CE 100 CE 0,021 KG 10
23 0101 06 62 27294203 6 MM M10x1,5 6,5 MM 14 MM 13 MM 18 MM 8,5 MM brass nitrile -40 CE 100 CE 0,021 KG 10
24 0101 08 10 27294203 8 MM G1/8 6,5 MM 13 MM 14 MM 19 MM 8,5 MM brass nitrile -40 CE 100 CE 0,021 KG 10
1 0101 08 10 39 27294203 8 MM G1/8 5,5 MM 13 MM 14 MM 14 MM 20 MM 9,5 MM brass nitrile -40 CE 100 CE 0,021 KG 10
2 0101 08 13 27294203 8 MM G1/4 8 MM 17 MM 14 MM 19,5 MM 9 MM brass nitrile -40 CE 100 CE 0,021 KG 10
3 0101 08 13 39 27294203 8 MM G1/4 7 MM 17 MM 14 MM 17 MM 20,5 MM 10 MM brass nitrile -40 CE 100 CE 0,031 KG 10
4 0101 08 17 27294203 8 MM G3/8 11 MM 22 MM 14 MM 20 MM 10,5 MM brass nitrile -40 CE 100 CE 0,043 KG 10
5 0101 08 17 39 27294203 8 MM G3/8 9,5 MM 22 MM 14 MM 22 MM 21,5 MM 12 MM brass nitrile -40 CE 100 CE 0,044 KG 10
6 0101 08 65 27294203 8 MM M12x1 8 MM 17 MM 14 MM 19,5 MM 9 MM brass nitrile -40 CE 100 CE 0,03 KG 10
7 0101 08 66 27294203 8 MM M12x1,25 8 MM 17 MM 14 MM 19,5 MM 9 MM brass nitrile -40 CE 100 CE 0,028 KG 10
8 0101 08 68 27294203 8 MM M13x1,25 8 MM 17 MM 14 MM 19,5 MM 9 MM brass nitrile -40 CE 100 CE 0,03 KG 10
25 0101 10 13 27294203 10 MM G1/4 8 MM 17 MM 19 MM 24 MM 11 MM brass nitrile -40 CE 100 CE 0,048 KG 10
26 0101 10 13 39 27294203 10 MM G1/4 7 MM 17 MM 19 MM 17 MM 25 MM 12 MM brass nitrile -40 CE 100 CE 0,048 KG 10
27 0101 10 17 27294203 10 MM G3/8 11 MM 22 MM 19 MM 24 MM 11,5 MM brass nitrile -40 CE 100 CE 0,039 KG 10
28 0101 10 17 39 27294203 10 MM G3/8 9,5 MM 22 MM 19 MM 22 MM 25,5 MM 13 MM brass nitrile -40 CE 100 CE 0,04 KG 10
29 0101 10 70 27294203 10 MM M14x1,25 8 MM 17 MM 19 MM 24 MM 11 MM brass nitrile -40 CE 100 CE 0,047 KG 10
30 0101 10 71 27294203 10 MM M14x1,5 8 MM 17 MM 19 MM 24 MM 11 MM brass nitrile -40 CE 100 CE 0,047 KG 10
31 0101 10 74 27294203 10 MM M16x1,25 9 MM 19 MM 19 MM 24 MM 11 MM brass nitrile -40 CE 100 CE 0,052 KG 1
32 0101 10 75 27294203 10 MM M16x1,5 9 MM 19 MM 19 MM 24 MM 11 MM brass nitrile -40 CE 100 CE 0,051 KG 10
33 0101 10 78 27294203 10 MM M18x1,5 9 MM 22 MM 19 MM 24 MM 11,5 MM brass nitrile -40 CE 100 CE 0,06 KG 10
34 0101 12 13 27294203 12 MM G1/4 8 MM 19 MM 22 MM 24 MM 11 MM brass nitrile -40 CE 100 CE 0,032 KG 10
35 0101 12 13 39 27294203 12 MM G1/4 7 MM 19 MM 22 MM 17 MM 25 MM 12 MM brass nitrile -40 CE 100 CE 0,061 KG 10
36 0101 12 17 27294203 12 MM G3/8 11 MM 22 MM 22 MM 24 MM 11,5 MM brass nitrile -40 CE 100 CE 0,069 KG 10
37 0101 12 17 39 27294203 12 MM G3/8 9,5 MM 22 MM 22 MM 22 MM 25 MM 13 MM brass nitrile -40 CE 100 CE 0,07 KG 10
38 0101 12 21 27294203 12 MM G1/2 12 MM 27 MM 22 MM 24 MM 12 MM brass nitrile -40 CE 100 CE 0,089 KG 10
39 0101 12 21 39 27294203 12 MM G1/2 10,5 MM 27 MM 22 MM 26 MM 25 MM 13,5 MM brass nitrile -40 CE 100 CE 0,09 KG 10
41 0101 12 75 27294203 12 MM M16x1,5 9 MM 19 MM 22 MM 24 MM 11 MM brass nitrile -40 CE 100 CE 0,061 KG 10
42 0101 12 78 27294203 12 MM M18x1,5 9 MM 22 MM 22 MM 24 MM 11,5 MM brass nitrile -40 CE 100 CE 0,07 KG 1
43 0101 14 17 27294203 14 MM G3/8 11 MM 22 MM 24 MM 25 MM 10,5 MM brass nitrile -40 CE 100 CE 0,074 KG 10
44 0101 14 17 39 27294203 14 MM G3/8 9,5 MM 22 MM 24 MM 22 MM 26,5 MM 12 MM brass nitrile -40 CE 100 CE 0,074 KG 10
45 0101 14 21 27294203 14 MM G1/2 12 MM 27 MM 24 MM 25 MM 11 MM brass nitrile -40 CE 100 CE 0,094 KG 10
46 0101 14 21 39 27294203 14 MM G1/2 10,5 MM 27 MM 24 MM 26 MM 26,5 MM 12,5 MM brass nitrile -40 CE 100 CE 0,097 KG 10
47 0101 14 78 27294203 14 MM M18x1,5 9 MM 22 MM 24 MM 25 MM 10,5 MM brass nitrile -40 CE 100 CE 0,077 KG 10
48 0101 14 80 27294203 14 MM M20x1,5 10 MM 24 MM 24 MM 25 MM 11 MM brass nitrile -40 CE 100 CE 0,084 KG 1
49 0101 15 17 27294203 15 MM G3/8 11 MM 22 MM 24 MM 25 MM 10,5 MM brass nitrile -40 CE 100 CE 0,071 KG 5
50 0101 15 17 39 27294203 15 MM G3/8 9,5 MM 22 MM 24 MM 22 MM 26,5 MM 12 MM brass nitrile -40 CE 100 CE 0,075 KG 5
51 0101 15 21 27294203 15 MM G1/2 12 MM 27 MM 24 MM 25 MM 11 MM brass nitrile -40 CE 100 CE 0,092 KG 5
52 0101 15 21 39 27294203 15 MM G1/2 10,5 MM 27 MM 24 MM 26 MM 26,5 MM 12,5 MM brass nitrile -40 CE 100 CE 0,097 KG 10
53 0101 15 78 27294203 15 MM M18x1,5 9 MM 22 MM 24 MM 25 MM 10,5 MM brass nitrile -40 CE 100 CE 0,071 KG 1
54 0101 16 17 27294203 16 MM G3/8 11 MM 22 MM 27 MM 27 MM 12 MM brass nitrile -40 CE 100 CE 0,092 KG 5
55 0101 16 17 39 27294203 16 MM G3/8 9,5 MM 22 MM 27 MM 22 MM 28,5 MM 13,5 MM brass nitrile -40 CE 100 CE 0,093 KG 5
56 0101 16 21 27294203 16 MM G1/2 12 MM 27 MM 27 MM 27 MM 12,5 MM brass nitrile -40 CE 100 CE 0,107 KG 5
57 0101 16 21 39 27294203 16 MM G1/2 10,5 MM 27 MM 27 MM 26 MM 28,5 MM 14 MM brass nitrile -40 CE 100 CE 0,109 KG 5
58 0101 16 80 27294203 16 MM M20x1,5 10 MM 24 MM 27 MM 27 MM 12,5 MM brass nitrile -40 CE 100 CE 0,102 KG 5
59 0101 16 82 27294203 16 MM M22x1,5 10 MM 27 MM 27 MM 27 MM 12,5 MM brass nitrile -40 CE 100 CE 0,111 KG 5
60 0101 18 21 27294203 18 MM G1/2 12 MM 27 MM 30 MM 29,5 MM 12,5 MM brass nitrile -40 CE 100 CE 0,129 KG 5
61 0101 18 21 39 27294203 18 MM G1/2 10,5 MM 27 MM 30 MM 26 MM 31 MM 14 MM brass nitrile -40 CE 100 CE 0,13 KG 5
62 0101 18 27 27294203 18 MM G3/4 13 MM 32 MM 30 MM 29,5 MM 13 MM brass nitrile -40 CE 100 CE 0,151 KG 5
63 0101 18 27 39 27294203 18 MM G3/4 11,5 MM 32 MM 30 MM 32 MM 31 MM 14,5 MM brass nitrile -40 CE 100 CE 0,16 KG 5
64 0101 18 82 27294203 18 MM M22x1,5 10 MM 27 MM 30 MM 29,5 MM 12,5 MM brass nitrile -40 CE 100 CE 0,132 KG 1
66 0101 20 27 27294203 20 MM G3/4 13 MM 32 MM 32 MM 31 MM 13 MM brass nitrile -40 CE 100 CE 0,097 KG 1
67 0101 20 27 39 27294203 20 MM G3/4 11,5 MM 32 MM 32 MM 32 MM 32,5 MM 14,5 MM brass nitrile -40 CE 100 CE 0,168 KG 1
68 0101 22 27 27294203 22 MM G3/4 13 MM 32 MM 36 MM 32 MM 13 MM brass nitrile -40 CE 100 CE 0,196 KG 5
69 0101 22 27 39 27294203 22 MM G3/4 11,5 MM 32 MM 36 MM 32 MM 32,5 MM 14,5 MM brass nitrile -40 CE 100 CE 0,2 KG 5
70 0101 22 34 27294203 22 MM G1 15 MM 41 MM 36 MM 31 MM 13,5 MM brass nitrile -40 CE 100 CE 0,26 KG 1
71 0101 22 34 39 27294203 22 MM G1 13 MM 41 MM 36 MM 39,5 MM 33 MM 15,5 MM brass nitrile -40 CE 100 CE 0,265 KG 1
75 0101 28 34 27294203 28 MM G1 15 MM 41 MM 42 MM 35,5 MM 13,5 MM brass nitrile -40 CE 100 CE 0,302 KG 1
76 0101 28 34 39 27294203 28 MM G1 13 MM 41 MM 42 MM 39,5 MM 37,5 MM 15,5 MM brass nitrile -40 CE 100 CE 0,3 KG 1
PART NUMBER
ECLASS
DIAM D
C
E
F
F1
DIM G
H
HMAXI
H1
BODY
SEALING WASHER
MINIMUM WORKING TEMPERATURE
MAXIMUM WORKING TEMPERATURE
UNIT WEIGHT
QUANTITY
Ürün Açıklaması

In-line connection of a tubing with male thread. Available from 4 to 28 mm o.d., BSPT metric thread.

Belgelendirme
Tedarikçi ile iletişim kurun
Parker Legris Connectic Low Pressure Specialist in industrial connection solutions and valves for pneumatic circuits, vacuum and fluids
Parker Hannifin France SAS