1

Mirror-polished AISI 316 stainless steel swivel

Manufacturer Osculati Srl
Description Eyelet/shackle swivel AISI 316 16 mm
Part number 01.429.04
Ürün seçimi
Selector Item Variant A (mm) B (mm) C (mm) D (mm)
1 01.428.99 Version avec manilles + manilles 60 10 11 5
2 01.429.00 Version avec manilles + manilles 66 12 11 6
3 01.429.01 Version avec manilles + manilles 94 16 16 8
4 01.429.02 Version avec manilles + manilles 118 20 22 10
5 01.429.03 Version avec manilles + manilles 152 26 28 13
6 01.429.04 Version avec manilles + manilles 178 32 36 16
Item
Variant
A (mm)
B (mm)
C (mm)
D (mm)
Tedarikçi ile iletişim kurun
Osculati Srl Osculati is the leading company in Italy and one among the most important companies in Europe in the marine accessory market. More than 20000 catalogue references and the availability of 98% of them make Osculati’s stock department the largest marine accessory stock in Europe and one of the most well-stocked in the world.
Osculati Srl