HWX 250 K

Robust, dual-channel DN50 sealing head with large bearing spacing and up to 50% higher speed than the standard H.

 
Manufacturer maierGroup
Description HWX 250 K
Manufacturer Part Number 1108585
Product Page https://maier-heidenheim.com/ddf/baureihe-h/
Material Guss
Mass 22 kg
Quantity 1
Media Wasser, Dampf
max flow rate bis 14,7 m³/h
max speed 150000/(DN x PN)
max temperature -10…230 °C
max pressure -0,2…28 bar
Inner diameter of rotor 50 mm
Housing connection B G 1 1/2
Housing connection C G 1 1/2
Rotor connection K-flange 65 mm
Diameter of inner tube support G 1 1/4
Overall length 347 mm
CAD modelleri
Lütfen bu yazılımın yüklendiğinden emin olun.

Ürün seçimi

Ürün Açıklaması

Flexible, robust, and low-maintenance: The reinforced version of the H series is designed for a wide range of media and a large pressure and temperature range up to higher speeds. This means you only need one solution for a wide variety of applications. As a result, you can reduce your maintenance and storage costs in the long term.

Tedarikçi ile iletişim kurun

maierGROUP

maierGROUP

The maierGROUP is your reliable partner when it comes to piping media from a stationary to a rotating unit. We are your competent partner, from selecting and manufacturing of your rotary joint up to service during operation. More than 100 years of experience in the development of machine components make sure you take the right decision.

Google Map