LÜDECKE GmbH
LÜDECKE GmbH

Series ESHE DN 9 - Couplings with 45° male thread (inner cone DIN 3863)

Manufacturer LÜDECKE GmbH
Description Series ESHE DN 9, Coupling G 3/8 m, 45°, Stainless Steel 1.4305, straight-through
Article No ESHE 38 A-45
Temperature -20°C - +200°C
DN DN 9
Operation One-hand
Type of valve Straight-through
Max. working pressure PN 15 bar
Media Tempered media
Quantity 1
CAD modelleri
Paylaş
Lütfen bu yazılımın yüklendiğinden emin olun.

Ürün seçimi

Tedarikçi ile iletişim kurun

LÜDECKE GmbH

LÜDECKE GmbH

Kupplungssysteme zur Verbindung flexibler medienführender Leitungen mit Werkzeugen, Maschinen und Anlagen

Google Map