LDL220: inductive conductivity sensor; analogue output; scalable; selectable con

inductive conductivity sensor

Manufacturer ifm
Description LDL220: inductive conductivity sensor; analogue output; scalable; selectable con
Manufacturer Part Number LDL220
GTIN 4021179335485
ECLASS 27371813
Country of origin DE
Customs tariff number 90278990
Weight 606.200
Distributor ifm electronic gmbh
Type inductive conductivity sensor
Description IND CONDUCTIVITY HYG G1/2 SC
CAD modelleri
Lütfen bu yazılımın yüklendiğinden emin olun.

Ürün seçimi

Manufacturer Part NumberDescriptionGTINECLASSCountry of originCustoms tariff numberWeightTypeDescription
LDL220LDL220: inductive conductivity sensor; analogue output; scalable; selectable con402117933548527371813DE90278990606.200inductive conductivity sensorIND CONDUCTIVITY HYG G1/2 SC

Ürün Açıklaması

inductive conductivity sensor; analogue output; scalable; selectable conductivity / temperature; analogue; DC; M12 Connector; IP 68; IP 69K; (7 days / 3 m water depth / 0.3 bar: IP 68); Ambient temperature -40...60 °C; Pressure rating 16 bar; G 1/2 external thread sealing cone; M12 Connector

Tedarikçi ile iletişim kurun

ifm

ifm

Sensor Technology, Networking and Control Technique for Automation

Google Map