2

ARZ - AKZ Offset screwdrivers for slotted heads

Manufacturer FACOM
Description Offset screwdriver ARZ et AKZ for slotted head, with blade of 0,8 x 4 mm
Part number ARZ.4
Mass 10 g
Ürün seçimi
Selector Item code e x A (mm) T (mm) h (mm) L (mm) Mass (g)
1 ARZ.4 0,8 x 4 0.5 13 86 10
2 ARZ.5,5 1 x 5,5 0.6 14 95 19
3 ARZ.6,5 1,2 x 6,5 0.7 16 110 31
4 AKZ.6 1,2 x 8 0.7 17.5 123 38
5 AKZ.8 1,6 x 10 1 20 175 92
Item code
e x A (mm)
T (mm)
h (mm)
L (mm)
Mass (g)
Belgelendirme
Tedarikçi ile iletişim kurun
FACOM Fabricant d'outils et d'équipements pour les professionnels
FACOM