binder
binder

M25 female cable connector, Contacts: 3, 5.0 - 8.0 mm, shieldable, solder, IP40

M25, series 691, Power Connectors

Manufacturer binder
Description M25 female cable connector, Contacts: 3, 5.0 - 8.0 mm, shieldable, solder, IP40
Part Number 09 0034 00 03
Mass 39.457
product segment Power Connectors
numbers of contacts 3
design female cable connector
locking system screw
termination solder
installation type cable mounting
EMC shieldable
degree of protection IP40
wire gauge mm 1.50 mm²
wire gauge AWG AWG 16
Mechanical durability > 500 Mating cycles
cable outlet 5.0 - 8.0 mm
Rated current 10 A
Rated voltage 250 V
pollution degree 1
overvoltage category III
insulating material group II
CAD modelleri
Paylaş
Lütfen bu yazılımın yüklendiğinden emin olun.

Ürün seçimi

Ürün Açıklaması

female cable connector

Tedarikçi ile iletişim kurun

binder

binder

Connectors

Google Map