binder
binder

M16 IP67 male angled connector, Contacts: 14, unshielded, moulded cable, IP67, PUR black, 8 x 0.25 mm² / 2 x 0.50 mm²

M16, series 425, Miniature Connectors

Manufacturer binder
Description M16 IP67 male angled connector, Contacts: 14, unshielded, moulded cable, IP67, PUR black, 8 x 0.25 mm² / 2 x 0.50 mm²
Part Number 79 6251 200 14
Mass 210
product segment Miniature Connectors
numbers of contacts 14
design male angled connector
locking system screw
termination moulded cable
installation type cable mounting
EMC unshielded
degree of protection IP67
wire gauge mm 8x0.25 mm² / 2x0.50 mm²
wire gauge AWG 8x AWG 24 / 2x AWG 20
Mechanical durability > 500 Mating cycles
Rated current 3 A
Rated voltage 60 V
pollution degree 1
overvoltage category III
insulating material group I
CAD modelleri
Paylaş
Lütfen bu yazılımın yüklendiğinden emin olun.

Ürün seçimi

Ürün Açıklaması

male angled connector

Tedarikçi ile iletişim kurun

binder

binder

Connectors

Google Map