Valve 2/2 pressure operated bronze body with flanges NO - series T290

Manufacturer ASCO Numatics
Description Valve 2/2 pressure operated bronze body series T290
Part number T290A030 SU N VM
Ürün seçimi
Selector DN Orifice size (mm) Pilot pressure (bar) Operator diameter (mm) Mass (kg)
1 25 25 10 63 3.9
2 25 25 10 90 4.5
6 32 32 10 63 5.9
7 32 32 10 90 6.5
11 32 32 10 125 9
3 40 40 10 63 7.1
4 40 40 10 90 7.7
5 40 40 10 125 10.2
8 50 50 10 63 10.5
9 50 50 10 90 11.1
10 50 50 10 125 13.6
DN
Orifice size (mm)
Pilot pressure (bar)
Operator diameter (mm)
Mass (kg)
Belgelendirme
Tedarikçi ile iletişim kurun
ASCO Numatics Fabricant de matériel pneumatique
ASCO Numatics (ASCO JOUCOMATIC SpA)
ASCO SAS
ASCO JOUCOMATIC GmbH Co.
ASCO Numatics (FLUIDOCONTROL S.A.)
ASCO Numatics (ASCO JOUCOMATIC Ltd)
ASCO Numatics (ASCO JOUCOMATIC BENELUX)
ASCO Numatics (ASCO JOUCOMATIC Sp. z o.o.)
ASCO Numatics (ASCO JOUCOMATIC FLUIDOCONTROL, S.A.)