AZ9571 - Signal Relay

 
Manufacturer ZETTLER
Description Electromechanical Relay type AZ9571 with nominal coil 3 VDC, dimensions 12.5 x 7.5 x 10 mm, AZ9571-1C-3DE
Part number AZ9571-1C-3DE
Switching Voltage (max.) 125 VAC
Switching Current (max.) 1 A
Nominal Coil Voltage 3 VAC
CAD-modeller
Kontrollera att programvaran har installerats.

Produktinformation

Coil specifications
Nominal Coil (VAC)

Dokumentation

Kontakta leverantören

ZETTLER

ZETTLER

For more than 100 years, the ZETTLER brand name has been a synonym for innovation and quality in the development, production and distribution of electronic components.

Google Map