Split Cylindrical Roller Bearing Heavy Series Flange Unit - HSE615BRHF

 
Manufacturer The Timken Company
Description Split Cylindrical Roller Bearing Heavy Series Flange Unit, Shaft Size 6 15/16 in - HSE615BRHF
Manufacturer Part Number HSE615BRHF
Timken Engineering Tools https://www.timken.com/engineering-tools/
Product Page https://cad.timken.com/keyword/all-product-types?key=all&keyword=HSE615BRHF&SchType=2
Shaft Size (in) 6 15/16
Shaft Size (mm) 176.2
Seal Type Felt Seal
Bearing Type Split Cylindrical Retained Type
Cr - Dynamic Load Rating (lbf) 298996
Cr - Dynamic Load Rating (N) 1330000
Cor - Static Load Rating (lbf) 419718
Cor - Static Load Rating (N) 1867000
Ca - Axial Load Rating (lbf) 20008
Ca - Axial Load Rating (N) 89000
Maximum Speed (rpm) 1030
CAD-modeller
Kontrollera att programvaran har installerats.

Produktinformation

Produktbeskrivning

When faced with flat horizontal or vertical faces, flange units offer a simple mounting solution. As with pillow block supports, flange units are produced with spherical location to accommodate standard bearing housings and provide easy initial alignment of shaft and equipment.

To facilitate positive location of the flange to the surface, the rear face is recessed (dimensions N & V). This allows for a spigot (Tolerance f8) to be located into the flange.

Bearing inspection is simply a matter of removing the top half of the flange and housing. Bearing replacement may also be achieved in the same manner if required.

When integrating flange units into new applications, it should be noted that a maximum radial load equivalent to 0.26Cor is permissible. A maximum axial load of 0.25Ca must also be taken into account for applications with thrust loading. Units for vertically oriented shafts may also need special consideration given to sealing arrangements.

As always, Timken will be happy to advise on any application issues.

Kontakta leverantören

The Timken Company

The Timken Company

We are globally recognized as the authority in friction management, power transmission and metallurgy and partner with a broad range of global customers. Our deep vertical industry knowledge and vast experience across markets and geographies inform how we innovate and solve problems for the most challenging applications worldwide.

Google Map