Fireloop FM - Male Threads Ends "4" - MLUTFM80200

 
Manufacturer Metraflex Co.
Description Fireloop FM - Male Threads Ends "4" - MLUTFM80200
Part Number MLUTFM80200
Spring Force [lbs] 78
Flow Coefficient 2.142276
Weight [lb] 18
Size [in] 2
Fittings Material Sch 40 Carbon Steel
End Fittings Threaded
B - Length [in] 25
A - End to End [in] 20
Pressure [psi] 300
Movement ± 4
Hose & Braid Material Stainless Steel
CAD-modeller
Kontrollera att programvaran har installerats.

Produktinformation

Dokumentation

Kontakta leverantören

Metraflex Co.

Metraflex Co.

Manufacturer of piping products including anchors, rubber & metal expansion joints. Types of rubber & metal expansion joints include unions, hoses, spool type connectors, concentric reducers & flexible pipe couplings. Compensators, pipe fittings, assemblies, hose connectors, plate flanges, guides, hose, pipes, reducers, penetration seals, strainers, unions & valves. Types of valves include balancing, butterfly, check, double disc & foot valves.

Google Map