binder
binder

M8 female angled connector, Contacts: 3, unshielded, moulded cable, IP67, UL listed, PVC grey, 3 x 0.34 mm², stainless steel

M8, series 718, Automation Technology - Sensors and Actuators

Manufacturer binder
Description M8 female angled connector, Contacts: 3, unshielded, moulded cable, IP67, UL listed, PVC grey, 3 x 0.34 mm², stainless steel
Part Number 77 3708 0000 20003-0200
Mass 67
product segment Automation Technology - Sensors and Actuators
numbers of contacts 3
design female angled connector
locking system screw
termination moulded cable
installation type cable mounting
EMC unshielded
degree of protection IP67
wire gauge mm 0.34 mm²
wire gauge AWG AWG 22
Mechanical durability > 100 Mating cycles
Rated current 4 A
Rated voltage 60 V
pollution degree 3
overvoltage category II
insulating material group II
CAD-modeller
Dela
Kontrollera att programvaran har installerats.

Produktinformation

Produktbeskrivning

female angled connector

Kontakta leverantören

binder

binder

Connectors

Google Map