binder
binder

M16 IP67 female cable connector, Contacts: 6 DIN, 4.0 - 8.0 mm, unshielded, crimping, IP67, UL

M16, series 423, Miniature Connectors

Manufacturer binder
Description M16 IP67 female cable connector, Contacts: 6 DIN, 4.0 - 8.0 mm, unshielded, crimping, IP67, UL
Part Number 99 5122 740 06
Mass 34
product segment Miniature Connectors
numbers of contacts 6 DIN
design female cable connector
locking system screw
termination crimping
installation type cable mounting
EMC unshielded
degree of protection IP67
wire gauge mm see crimp contacts under accessories
Mechanical durability > 500 Mating cycles
cable outlet 4.0 - 8.0 mm
Rated current 5 A
Rated voltage 250 V
pollution degree 1
overvoltage category III
insulating material group I
CAD-modeller
Dela
Kontrollera att programvaran har installerats.

Produktinformation

Produktbeskrivning

female cable connector

Kontakta leverantören

binder

binder

Connectors

Google Map