Watts Water Technologies
Watts Water Technologies

Boiler Safety Group With Insulation

Manufacturer Watts Water Technologies
Description Boiler Safety Group With Insulation, SV 1/2", up to 50 kW
Manufacturer Part Number 10005227
Modeli CAD
Objavi
Prepričajte se, da je ta programska oprema nameščena.

Izbirnik izdelkov

Opis izdelka

Assembly unit for closed heating installations in accordance with DIN EN 12828.
Galvanized steel body, 1” female thread connection, ready for use with automatic air vent MV 10 R, pressure gauge MHR 63/4 - 3/8” with automatic shut-off valve and safety relief valve 3,0 bar. With insulation in accordance with DIN 4102-B2 (fire protection class 2), CFC-free.

Obrnite se na dobavitelja

Watts Water Technologies

Watts Water Technologies

WATTS is a leading manufacturer and provider of products and solutions used in water protection, sanitation, HVAC, instrumentation and climatic electronic.

  • Watts Industries UK Ltd.

    Watts Industries UK Ltd.
    Colmworth Business Park
    PE19 8YX St. Neots
    United Kingdom
    wattswater.com

Google Map