UniStream® PLC- Robust PLC Controller with Virtual HMI

Manufacturer Unitronics
Description UniStream® PLC
Manufacturer Part Number USC-B3-R20
Input Voltage 24VDC
UniCloud With UniCloud enabled functionality
Version Basic
Internal memory RAM 256MB
Internal memory ROM 3GB system memory / 1GB user memory
Modeli CAD
Prepričajte se, da je ta programska oprema nameščena.

Izbirnik izdelkov

Manufacturer Part NumberInput VoltageUniCloudVersionI/Os
USC-B3-R2024VDCWith UniCloud enabled functionalityBasic• 10 x Digital inputs, isolated, 24VDC, sink/source • 2 x Analog inputs, 0÷10V / 0÷20mA, 12 bits • 8 x Relay outputs, isolated
USC-B3-T2024VDCWith UniCloud enabled functionalityBasic• 10 x Digital inputs, isolated, 24VDC, sink/source • 2 x Analog inputs, 0÷10V / 0÷20mA, 12 bits • 8 x Transistor outputs ,isolated, pnp, including 2 PWM output channels
USC-C3-R2024VDCWith built-in 5 years UniCloud start-up subscriptionBasic• 10 x Digital inputs, isolated, 24VDC, sink/source • 2 x Analog inputs, 0÷10V / 0÷20mA, 12 bits • 8 x Relay outputs, isolated
USC-C3-T2024VDCWith built-in 5 years UniCloud start-up subscriptionBasic• 10 x Digital inputs, isolated, 24VDC, sink/source • 2 x Analog inputs, 0÷10V / 0÷20mA, 12 bits • 8 x Transistor outputs ,isolated, pnp, including 2 PWM output channels
USC-B5-B112VDC or 24VDCWith UniCloud enabled functionalityStandardNo built-in I/Os
USC-B10-B112VDC or 24VDCWith UniCloud enabled functionalityProNo built-in I/Os
USC-C5-B112VDC or 24VDCWith built-in 5 years UniCloud start-up subscriptionStandardNo built-in I/Os
USC-C10-B112VDC or 24VDCWith built-in 5 years UniCloud start-up subscriptionProNo built-in I/Os
USC-B5-TR2224VDCWith UniCloud enabled functionalityStandard• 10 x Digital inputs, 24VDC, sink/source • 2 x Analog inputs, 0÷10V / 0÷20mA, 12 bits • 2 x Transistor outputs, npn, including 2 High speed PWM output channels • 8 x Relay outputs
USC-B10-TR2224VDCWith UniCloud enabled functionalityPro• 10 x Digital inputs, 24VDC, sink/source • 2 x Analog inputs, 0÷10V / 0÷20mA, 12 bits • 2 x Transistor outputs, npn, including 2 High speed PWM output channels • 8 x Relay outputs

Opis izdelka

Powerful multi-function PLC controller that provides users with advanced communication support, variety of built-in I/O configurations, and Virtual HMI.

Virtual HMI- the PLC stores and runs the program logic as well as the HMI user application within the PLC itself. This brings a unique advantage: you can view and operate your machine, or access your process via any mobile phone, PC, or remote display device.

Main features: Ethernet/IP, MQTT, SNMP, SQL, Web Server, FTP, SNMP, and more.

Obrnite se na dobavitelja

UNITRONICS

UNITRONICS

Founded in 1989, Unitronics’ innovative approach to reliable automation is driven by in-depth knowledge of the needs of the automation control industry. This knowledge is gained through the company’s decades of experience with diverse projects in automated parking systems, packaging and palletizing, energy production, agriculture, HVAC, food, dairy, chemical, wastewater, boiler industries, plastic extrusion, and other industrial channels.

Google Map