Absolute multiturn encoders Ø90 mm, with SSI output convertible in parallel outputs, with through shaft Ø30 mm

Manufacturer Telemecanique Sensors
Description Rotary encoders OsiSense XCC, Absolute multiturn encoders Ø90 mm, with SSI output convertible in parallel outputs, with through shaft Ø30 mm, resolution 8192 points, 4096 turns points, output stage SSI, 25 bits, binaire
Part number XCC3930TS84SBN
Modeli CAD
Prepričajte se, da je ta programska oprema nameščena.

Izbirnik izdelkov

ResolutionConnection methodOutput stage typeSupply voltageReference
8192 points, 4096 turnsM23 radial connectorsSSI, 25 bits, binaire11...30VXCC3930TS84SBN
8192 points, 4096 turnsM23 radial connectorsSSI, 25 bits, Gray11...30VXCC3930TS84SGN

Obrnite se na dobavitelja

Telemecanique Sensors

Telemecanique Sensors

Telemecanique Sensors

Google Map