Absolute multiturn encoders Ø58 mm, with SSI output convertible in parallel outputs, with solid shaft Ø6 mm

Manufacturer Telemecanique Sensors
Description Rotary encoders OsiSense XCC, Absolute multiturn encoders Ø58 mm, with SSI output convertible in parallel outputs, with solid shaft Ø6 mm, resolution 4096 points, 8192 turns points, output stage SSI, 25 bits, Gray
Part number XCC3506PS48SGN
Modeli CAD
Prepričajte se, da je ta programska oprema nameščena.

Izbirnik izdelkov

ResolutionConnection methodOutput stage typeSupply voltageReference
4096 points, 8192 turnsM23 radial connectorsSSI, 25 bits, Gray11...30VXCC3506PS48SGN
8192 points, 4096 turnsM23 radial connectorsSSI, 25 bits, binaire11...30VXCC3506PS84SBN
8192 points, 4096 turnsM23 radial connectorsSSI, 25 bits, Gray11...30VXCC3506PS84SGN

Obrnite se na dobavitelja

Telemecanique Sensors

Telemecanique Sensors

Telemecanique Sensors

Google Map