TE Connectivity
TE Connectivity

Standard Rectangular Connectors

Manufacturer TE Connectivity
Description MTCPQKT1P2PGCA - 6-1201240-2
Part Number D49626-000
Also Known As (Marketing Alias) 6-1201240-2
Product Documentation <a target='_blank' href=https://www.te.com/usa-en/product-D49626-000.html?te_bu=Cor&te_type=disp&te_campaign=trp_glo_cor-trp-global-disp-prtnr-tp-pdp-prod-details-link_sma-305_5&elqCampaignId=39892'>Product Documentation</a>
Operating Temperature Range [°C] -65 – 125
Operating Temperature Range [°F] -85 – 257
Centerline (Pitch) [MM] 2.54
Centerline (Pitch) [in] .1
Contact Current Rating (Max) [A] 5
Operating Voltage [VAC] 1500
Operating Voltage [VDC] 954
Row-to-Row Spacing [MM] 2.54
Row-to-Row Spacing [INCH] .1
Modeli CAD
Objavi
Prepričajte se, da je ta programska oprema nameščena.

Izbirnik izdelkov