TE Connectivity
TE Connectivity

Busbars & Terminals

Manufacturer TE Connectivity
Description BUSBAR, STD. POWER TIMER, 4 POSN.WELDED
Part Number 1989037-3
URL https://www.te.com/usa-en/product-1989037-3.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series Standard Power Timer
Accepts Wire Insulation Diameter Range [MM] 3.7 – 4.3
Contact Current Rating (Max) [AMP] 25
Wire Size Search [AWG] 9
Wire Size Search [MMSQ] 6
Operating Temperature Range [DEGC] -40 – 130
Nominal Voltage Architecture [V] 32
Centerline (Pitch) [INCH] .275
Operating Temperature (Max) [DEGC] 80
Centerline (Pitch) [MM] 7
Wire Size [AWG] 11 – 9
Operating Temperature Range [DEGF] -40 – 266
Operating Temperature (Max) [DEGF] 257
Wire Size [MMSQ] 4 – 6
Operating Voltage [V] 12
Accepts Wire Insulation Diameter Range [INCH] .145 – .16
Modeli CAD
Objavi
Prepričajte se, da je ta programska oprema nameščena.

Izbirnik izdelkov