SIRCO M conversion kit

Conversion kit into 6-8P or changeover switches

 
Manufacturer SOCOMEC
Description Conversion kit for changeover switch I-0-II 16-80A
Manufacturer Part Number 22096009
Product Page https://www.socomec.co.uk/en-gb/reference/22096009
Modeli CAD
Prepričajte se, da je ta programska oprema nameščena.

Izbirnik izdelkov

Opis izdelka

With this accessory you can assemble two 3-pole devices (+ additional pole) to create:

  • A 6 or 8-pole SIRCO M load break switch
  • A 3 or 4-pole SIRCO M changeover switch
    It must be ordered together with the handle for external control.
    SIRCO M changeover switches provide switching, toggling two sources (I - 0 - II) or load changeover switching between two low voltage power circuits (I - I+II - II); without interrupting the supply.

Obrnite se na dobavitelja

SOCOMEC

SOCOMEC

Availability, control and safety of low-voltage electrical energy

Google Map