VOL variable speed pulleys

 
Manufacturer SIT SpA
Description VOL variable speed pulleys
Part number PV100VOL10
Modeli CAD
Prepričajte se, da je ta programska oprema nameščena.

Izbirnik izdelkov

df (mm)
dw (mm)

Obrnite se na dobavitelja

SIT SpA

SIT SpA

SIT S.p.A manufactures high quality power transmission components for industrial applications: pulleys, couplings, locking devices, taper bushes and motor bases. ATTENTION: CAD Drawings provide information on generic dimensions and do not represent technical features.

Google Map