Tube clip

drop forged steel shaft according to DIN11023 / spring made of spring steel wire / galvanized

 
Manufacturer FRANZ RÜBIG & SÖHNE GmbH & Co KG Schmiedetechnik
Description TubeClip 5x32
Part Number 06472500
size 5x32
Webshop LINK: https://www.rubig-shop.com/en/product/tubeclip-5x32/
Modeli CAD
Prepričajte se, da je ta programska oprema nameščena.

Izbirnik izdelkov

Opis izdelka

Tube-Clips for securing pipe connections

−forged steel shaft according to DIN11023
−3rd hole for fixing the safety chain
−spring made from spring steel wire
−galvanized and thick film passivated

Obrnite se na dobavitelja

FRANZ RÜBIG & SÖHNE GmbH & Co KG Schmiedetechnik

FRANZ RÜBIG & SÖHNE GmbH & Co KG Schmiedetechnik

Die forge and metal works

Google Map