FORMCLIP / molded tube linch pin

drop forged steel shaft according to DIN11023 /rectangular spring mode of spring sttl wire / galvanized

 
Manufacturer FRANZ RÜBIG & SÖHNE GmbH & Co KG Schmiedetechnik
Description Formclip 6x42
Part Number 06303055
size 6x42
Webshop LINK: https://www.rubig-shop.com/en/product/formclip-6x42-30x30/
Modeli CAD
Prepričajte se, da je ta programska oprema nameščena.

Izbirnik izdelkov

Opis izdelka

Form-Clips for securing connections made from shaped pipes

−forged steel shaft according to DIN11023
−3rd hole for fixing the safety chain
−rectangular spring made from spring steel wire
−galvanized and thick film passivated

Obrnite se na dobavitelja

FRANZ RÜBIG & SÖHNE GmbH & Co KG Schmiedetechnik

FRANZ RÜBIG & SÖHNE GmbH & Co KG Schmiedetechnik

Die forge and metal works

Google Map