preci-dip
preci-dip

Dual-In-Line Sockets - Open frame / surface mount, pick and place

Specially designed for reflow soldering including vapor phase with gull wing terminations for maximum strength and easy in-circuit test.

Manufacturer preci-dip
Description Dual-In-Line Sockets, Open frame / surface mount, pick and place, 6 poles, row spacing = 3, Tin / Flash Gold
Part number 110-87-306-41-105161
Modeli CAD
Objavi
Prepričajte se, da je ta programska oprema nameščena.

Izbirnik izdelkov

Plating

Obrnite se na dobavitelja

preci-dip

preci-dip

Interconnect components

Google Map