1
POGGI

RPP 3 - 06

Manufacturer POGGI
Description 10 RPP3 6 - 1F
Part Number 51D010006
Izbirnik izdelkov
Selector Part Number Description Material N. of teeth Dp De Df Dm F LU d
1 51D010006 10 RPP3 6 - 1F Aluminium 10 9,55 8,79 13,0 13,0 8,5 14,5 -
2 51D012006 12 RPP3 6 - 1F Aluminium 12 11,46 10,70 15,0 15,0 8,5 14,5 -
3 51D014006 14 RPP3 6 - 1F Aluminium 14 13,37 12,61 16,0 16,0 8,5 14,5 -
4 51D015006 15 RPP3 6 - 1F Aluminium 15 14,32 13,56 17,5 17,5 8,5 14,5 -
5 51D016006 16 RPP3 6 - 6F Aluminium 16 15,28 14,52 18,00 10,0 9,80 17,50 4
6 51D018006 18 RPP3 6 - 6F Aluminium 18 17,19 16,43 19,50 11,0 9,80 17,50 6
7 51D020006 20 RPP3 6 - 6F Aluminium 20 19,10 18,34 23,00 13,0 9,80 17,50 6
8 51D021006 21 RPP3 6 - 6F Aluminium 21 20,05 19,29 25,00 14,0 9,80 17,50 6
9 51D022006 22 RPP3 6 - 6F Aluminium 22 21,01 20,25 25,00 14,0 9,80 17,50 6
10 51D024006 24 RPP3 6 - 6F Aluminium 24 22,92 22,16 25,00 14,0 9,80 17,50 6
11 51D026006 26 RPP3 6 - 6F Aluminium 26 24,83 24,07 28,00 16,0 9,80 17,50 6
12 51D028006 28 RPP3 6 - 6F Aluminium 28 26,74 25,98 32,00 18,0 9,80 17,50 6
13 51D030006 30 RPP3 6 - 6F Aluminium 30 28,65 27,89 32,00 20,0 9,80 17,50 6
14 51D032006 32 RPP3 6 - 6F Aluminium 32 30,56 29,80 36,00 22,0 9,80 17,50 6
15 51D036006 36 RPP3 6 - 6F Aluminium 36 34,38 33,62 38,00 26,0 10,30 18,00 6
16 51D040006 40 RPP3 6 - 6F Aluminium 40 38,20 37,44 42,00 28,0 10,30 18,00 6
17 51D044006 44 RPP3 6 - 6F Aluminium 44 42,02 41,26 48,00 33,0 10,30 18,00 6
18 51D048006 48 RPP3 6 - 6 Aluminium 48 45,84 45,08 - 33,0 10,30 18,60 8
19 51D060006 60 RPP3 6 - 6 Aluminium 60 57,30 56,54 - 33,0 10,30 18,60 8
20 51D072006 72 RPP3 6 - 6 Aluminium 72 68,75 67,99 - 33,0 10,30 18,60 8
Part Number
Description
Material
N. of teeth
Dp
De
Df
Dm
F
LU
d
Dokumentacija
Obrnite se na dobavitelja
POGGI Transmission parts
POGGI trasmissioni meccaniche S.p.A.
Uporabniki, ki so prenesli ta izdelek, so prenesli tudi
Stran