Bronze Thrust Bearing Washer, EW203201

 
Manufacturer Bunting Bearings, LLC
Description Bronze Thrust Bearing Washer, 1.2500 in ID, 2.0000 in OD, 0.0625 in Thickness, Powdered Metal SAE 841 Bronze Material
Manufacturer Part Number EW203201
MI Item Number 01371969
Distributor Motion Industries
Motion Internal Description EW203201
E-Shop link https://motionindustries.com/products/sku/01371969
Bearing Material Powdered Metal SAE 841 Bronze
Inside Diameter 1.2500 in
Manufacturer UPC Number 717905089299
Material Specification SAE 841
Maximum P Value 2000
Maximum PV Value 50000
Maximum V Value 1200
Operating Temperature Range 10 to 220 ºF
Outside Diameter 2.0000 in
Plug Type No Plugs
Standards Met MIL-B-5687C Type I Comp. A;MIL-B-5687D Type I Grade 1;MIL-C-50709 Type II Gade 1;USDA H-1
Thickness 0.0625 in
Weight 0.03 lbs
Modeli CAD
Prepričajte se, da je ta programska oprema nameščena.

Izbirnik izdelkov

Obrnite se na dobavitelja

Motion

Motion

Motion is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map