Mecline - Belt Driven

Moduli lineari con trasmissione a cinghia dentata

 
Manufacturer MECCANIA
Item Description BL90-B1/100/614/1/R16
Note 1 Contact vendite@meccania.com for processing out of the coding.
Note 2 The system length is computed with the assumption of using a single profile
Modeli CAD
Prepričajte se, da je ta programska oprema nameščena.

Izbirnik izdelkov

Number of sliders
Slider type
Max stroke (add safety length)
Min: 100 mm, add extra length
Total Length
614
Side of input pulley
Hole Diameter input pulley

Obrnite se na dobavitelja

MECCANIA

MECCANIA

Production of industrial automation systems: linear actuators, conveyor systems, precision aluminium frames, work benches, sound proof protection cabins and frames for modular fixture systems for metrology and assembly. To request a quote, please send an email to: vendite@meccania.com.

Google Map