LÜDECKE GmbH
LÜDECKE GmbH

Series ESH DN 9 - Diversion coupling for temperatur regulation bridges with 90° tube connection

Manufacturer LÜDECKE GmbH
Description Series ESH DN 9, Diversion Coupling for temperature bridges with 90° tube connection 10/8, Brass MS 58, straight-through
Article No ESH 10-U
Temperature -20°C - +200°C
DN DN 9
Operation One-hand
Type of valve Straight-through
Max. working pressure PN 15 bar
Media Tempered media
Quantity 5
Modeli CAD
Objavi
Prepričajte se, da je ta programska oprema nameščena.

Izbirnik izdelkov

Obrnite se na dobavitelja

LÜDECKE GmbH

LÜDECKE GmbH

Kupplungssysteme zur Verbindung flexibler medienführender Leitungen mit Werkzeugen, Maschinen und Anlagen

Google Map