Prevailing torque type hexagon nut (with non-metallic insert), style 2 - Property classes 9 and 12

Standard ISO 7041
Description Prevailing torque type hexagon nut ISO 7041 - M30 - 9
Part number ISO 7041 - d M30 - 9
Material Steel
Note Class: 9
Omniclass number 23.13.23.11.13.23
Modeli CAD
Prepričajte se, da je ta programska oprema nameščena.

Izbirnik izdelkov

Nominal Ø (mm)Pitch (mm)Height (mm)Note
50.87.2
618.5
81.2510.2
101.512.8
121.7516.1
14218.3(Non preferred)
16220.7
202.525.1
24329.5
303.535.6
Class