AL1423: IO-Link master with EtherNet/IP interface; Ethernet; IO-Link; EtherNet/I

IO-Link master PerformanceLine

Manufacturer ifm
Description AL1423: IO-Link master with EtherNet/IP interface; Ethernet; IO-Link; EtherNet/I
Manufacturer Part Number AL1423
GTIN 4021179322645
ECLASS 27259090
Country of origin PL
Customs tariff number 85176200
Weight 435.300
Distributor ifm electronic gmbh
Type IO-Link master PerformanceLine
Description IO-Link Master PFL EIP 8P IP69K
Modeli CAD
Prepričajte se, da je ta programska oprema nameščena.

Izbirnik izdelkov

Manufacturer Part NumberDescriptionGTINECLASSCountry of originCustoms tariff numberWeightTypeDescription
AL1423AL1423: IO-Link master with EtherNet/IP interface; Ethernet; IO-Link; EtherNet/I402117932264527259090PL85176200435.300IO-Link master PerformanceLineIO-Link Master PFL EIP 8P IP69K

Opis izdelka

IO-Link master with EtherNet/IP interface; Ethernet; IO-Link; EtherNet/IP; Number of digital inputs 12; Number of digital outputs 12; Daisy-chain function power supply; fieldbus interface; IP 65; IP 66; IP 67; IP 69K; (operation with stainless steel protective caps: IP 69K)

Obrnite se na dobavitelja

ifm

ifm

Sensor Technology, Networking and Control Technique for Automation

Google Map