Chain series „T“

drop forged high-strength chains / high breaking load / weldable

 
Manufacturer FRANZ RÜBIG & SÖHNE GmbH & Co KG Schmiedetechnik
Description Chain series „T“ 29,3
Part Number 7293100
type 29,3
Webshop LINK: https://www.rubig-shop.com/en/product/ruebig-chain-pitch-293mm/
Modeli CAD
Prepričajte se, da je ta programska oprema nameščena.

Izbirnik izdelkov

Opis izdelka

RUBIG Link Chain has been tried and tested for decades

−restitable to influences of weather
−drop forged and hardened
−easy to asseble and disassemble by hand
−weldable
−pitch 29.3 - 125 mm, available in different types of materials

Obrnite se na dobavitelja

FRANZ RÜBIG & SÖHNE GmbH & Co KG Schmiedetechnik

FRANZ RÜBIG & SÖHNE GmbH & Co KG Schmiedetechnik

Die forge and metal works

Google Map