Chain series "C“

drop forged high-strength chains / high breaking load / weldable / new hook shape

 
Manufacturer FRANZ RÜBIG & SÖHNE GmbH & Co KG Schmiedetechnik
Description Chain series C6S
Part Number 7606600
type C6S
Webshop LINK: https://www.rubig-shop.com/en/product/ruebig-chain-pitch-606-mm/
Modeli CAD
Prepričajte se, da je ta programska oprema nameščena.

Izbirnik izdelkov

Opis izdelka

The optimized variant for extended operating time

−higher operating and breaking load due to special hook design (larger hook wrap)
−resistable to influences of weather
−drop forged and hardened
−easy to assemble and disassemble by hand
−weldable

Obrnite se na dobavitelja

FRANZ RÜBIG & SÖHNE GmbH & Co KG Schmiedetechnik

FRANZ RÜBIG & SÖHNE GmbH & Co KG Schmiedetechnik

Die forge and metal works

Google Map